Keysight LuxshareTech Joint Demo DesignCon 2022

Vorführung

Data Center Operators (DCOs) are moving towards 800GE to accelerate the upgrade cycle of switching silicon to derive power saving benefits and physical interconnect links need to scale to 112G PAM4 electrical signaling. This produces unique challenges in which all network points must be tested, including 800GE ports and 112G-per-lane interconnect. The collaboration for 800GE readiness testing in 1x400GE mode is comprised of Keysight G800GE FEC Aware and Compliance test system using the LuxshareTech 400GE QSFP112 DR4 optical transceiver. The need for higher rate pluggable optics modules is evident and Keysight supports the 800GE eco-system to validate implementations of high bandwidth interconnect, including OSFP, QSFP-DD, and QSFP form factor. In parallel, LuxshareTech will soon continue offering 800G/1.6T optics, which is based on integrated photonic platform with low power electronics.