Structural Mechanics (VPS) is a high-fidelity simulation platform designed for crash, safety, strength, and dynamic analysis early in the vehicle development cycle. It combines fast solvers, multi-scale modeling, and advanced material libraries to help engineers reduce physical testing and accelerate validation.
VPS minimizes the need for expensive prototypes by enabling accurate virtual testing early in the design process. Its fast solvers, unified modeling, and automation streamline workflows—shortening development cycles while improving reliability.
VPS is widely used in industries where safety and structural performance are critical, including:
Use cases include crash and safety simulation, airbag engineering, battery safety for EVs, vehicle strength and dynamics, water management, and seat design. Each use case helps engineers improve safety, reliability, and performance through virtual testing.
Automotive engineers, CAE specialists, and multidisciplinary design teams gain the most value, especially those focused on improving safety performance, reducing prototypes, optimizing lightweight structures, and meeting evolving regulatory standards.
VPS helps organizations move toward virtual testing, where many safety evaluations can be performed digitally before physical prototypes exist. By simulating standardized tests and real-world conditions, engineers can validate designs earlier and improve confidence before performing physical validation.
ADMORE is a Reduced Order Modeling (ROM) solution that accelerates crash optimization by enabling exploration of thousands of design variations in days instead of weeks—without compromising accuracy. It allows both specialists and non-specialists to contribute to crash design.
What are you looking for?