How to Validate Bidirectional EV DC-DC Converters

HEV / EV Power Converter
+ HEV / EV Power Converter

Validate Bidirectional Power Conversion

Bidirectional electric vehicle direct current to direct current converters (DC-DC) require synchronized sourcing and sinking operation to validate transitions between traction, regenerative braking, and auxiliary power distribution modes. Testing requires programmable source and sink power systems capable of smoothly transitioning between Quadrant I and Quadrant II operation while maintaining stable voltage and current control. Engineers must also measure waveform synchronization, efficiency, transient response, and regenerative energy behavior under realistic automotive loading conditions.

Validation workflows typically combine regenerative source and sink power systems, power analyzers, high-voltage safety disconnect systems, and synchronized waveform measurements. The test setup evaluates bidirectional converter operation across varying voltage levels, load conditions, and regenerative states while monitoring harmonic distortion, power factor, and thermal behavior. Power hardware-in-the-loop validation may also be used to emulate complete electric powertrain operating conditions and control interactions.

Bidirectional EV Converter Validation Solution

Testing bidirectional direct current to direct current (DC-DC) converters requires a source and sink power architecture capable of seamless transitions between power sourcing and regenerative sinking operation. The solution combines regenerative power systems, integrated safety disconnect functionality, synchronized waveform measurements, and power analysis instrumentation to emulate realistic electric vehicle operating conditions. The regenerative power system enables integrated source and sink operation without requiring separate programmable supplies and electronic loads. This allows smooth transitions between sourcing and sinking current during bidirectional converter validation. The power analyzer provides synchronized voltage and current waveform analysis with high dynamic range measurements for efficiency characterization, harmonic distortion analysis, and power factor validation. The HEV / EV power converter integrates regenerative power conversion with high-voltage safety disconnect capability to support safer validation of electric vehicle power converter systems operating above 60 volts. Together, these solutions support development, validation, and reliability testing of hybrid and electric vehicle DC-DC converters using regenerative automotive power conditions.

Block Diagram of Bidirectional EV Converter Validation Solution

Block Diagram of How to Validate Bidirectional EV DC-DC Converters

Explore Products for Our Bidirectional EV Converter Validation Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?