How to Substitute RF Local Oscillators

Analog Signal Generator
+ Analog Signal Generator

Local Oscillator Substitution Test

Local oscillator (LO) substitution requires a stable radio frequency source, a defined oscillator or clock injection point, and an output measurement path. The analog signal generator replaces the onboard local oscillator or clocking subsystem so the receiver, mixer, converter, or signal chain can be evaluated with a controlled external source.

The test works by setting the external source to the required frequency and output level, then observing system behavior with the original oscillator path bypassed or disconnected. Engineers can compare conversion response, spurious behavior, phase-noise sensitivity, lock behavior, and signal-chain stability under controlled local oscillator conditions.

RF Oscillator Substitution Solution

Local oscillator substitution requires a controlled RF source that can replace an onboard oscillator or clocking subsystem during design debug. The solution uses compact analog signal generation to inject a stable, high-purity signal into the local oscillator or clock path while engineers observe downstream system behavior. Keysight analog signal generators are suitable for LO / clock substitution, wide output power range, low phase noise, fast frequency and amplitude switching, and low spurious signal performance. These characteristics support controlled RF system debugging before the final oscillator or clock design is fixed.

See Block Diagram of RF Oscillator Substitution Solution

How to Substitute RF Local Oscillators Block Diagram

Explore Products for Our RF Oscillator Substitution Solution

Discover Resources and Insights

Additional Resources for RF Oscillator Substitution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?