Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
The PathWave BenchVue power meter app controls your power meters to log data and visualize measurements for easier analysis with Power Meter / Sensor Software.
The PathWave BenchVue power meter app controls your power meters to log data and visualize measurements for easier analysis with Power Meter / Sensor Software.
BV0007B
The PathWave BenchVue power meter app controls your power meters to log data and visualize measurements for easier analysis with Power Meter / Sensor Software.
Easily control your power meters to log data and visualize measurements in a variety of display options for easier analysis with PathWave BenchVue power meter/sensor test app.
Instantly control your spectrum or signal analyzers to quickly capture screens, build automated tests and log trace data for more efficient analysis.
Instantly control your spectrum or signal analyzers to quickly capture screens, build automated tests and log trace data for more efficient analysis.
BV9001B
Instantly control your spectrum or signal analyzers to quickly capture screens, build automated tests and log trace data for more efficient analysis.
The PathWave BenchVue Complete Control Software Bundle contains a collection of the most popular BenchVue instrument control software for easy control, automation and analysis.
Easily control your counters with PathWave BenchVue universal counter software app to build automated tests, visualize measurements, and log/export data.
Easily control your counters with PathWave BenchVue universal counter software app to build automated tests, visualize measurements, and log/export data.
BV0011B
Easily control your counters with PathWave BenchVue universal counter software app to build automated tests, visualize measurements, and log/export data.
Keysight PathWave BenchVue universal counter software app controls your counters through PC to build automated tests easily, visualize measurements and perform data logging for faster analysis and reduced test time.
The N6901A is an N1913/14A EPM Series power meters backward code compatible with the legacy 436A and 437B power meters.
The N6901A is an N1913/14A EPM Series power meters backward code compatible with the legacy 436A and 437B power meters.
N6901A
The N6901A is an N1913/14A EPM Series power meters backward code compatible with the legacy 436A and 437B power meters.
The N6901A is an N1913/14A EPM Series power meters code compatible with the legacy 436A and 437B power meters. The legacy power meters used HPIB commands whereas the new N1913/14A power meters are SCPI-based.
The N6902A is an N1913/14A EPM Series power meters code backward compatible with the legacy 438A power meter.
The N6902A is an N1913/14A EPM Series power meters code backward compatible with the legacy 438A power meter.
N6902A
The N6902A is an N1913/14A EPM Series power meters code backward compatible with the legacy 438A power meter.
The N6902A is an N1913/14A EPM Series power meters code compatible with the legacy 438A meter. The legacy power meters used HPIB commands whereas the new N1913/14A power meters are SCPI-based.
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
PW9111EDU
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
The Balance Thermocouple Power Sensor Software Application performs a balancing algorithm and visualizes measurements for easier analysis with N848xS Balance Thermocouple Power Sensors along with the Source/Measure Units (SMU) and Digital Multimeters (DMM).
The Balance Thermocouple Power Sensor Software Application performs a balancing algorithm and visualizes measurements for easier analysis with N848xS Balance Thermocouple Power Sensors along with the Source/Measure Units (SMU) and Digital Multimeters (DMM).
N8480SBSA
The Balance Thermocouple Power Sensor Software Application performs a balancing algorithm and visualizes measurements for easier analysis with N848xS Balance Thermocouple Power Sensors along with the Source/Measure Units (SMU) and Digital Multimeters (DMM).
Software Details
N8480SBSA Balance Thermocouple Power Sensor Software Application Download