no image available

no image available

Signal Conditioning Test Set

The X8749B signal conditioning test set interconnects test instruments, devices under test (DUT), and companion devices with the IOT0047A regulatory test solution.

prod_image
  • Number of DUTs

    1

  • Test types

    Signal conditioning

  • Supported standards

    ETSI EN 300 328, EN 301 893, EN 303 687, FCC part 15.247, FCC 15.407 (inclusive KDB987594 for U-NII 6 GHz), KC KS-X-3123 2024, MIC, SRRC

  • Workflow stage

    Development, Acceptance, Interoperability, Deployment

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The X8749B Signal Conditioning Test Set is an integral component of Keysight’s IOT0047A regulatory test solution, designed to streamline regulatory compliance testing of IoT devices across 2.4 GHz, 5 GHz, and 6 GHz unlicensed bands.

Building upon the capabilities of its predecessor, the X8749B offers enhanced RF performance and improved signal routing flexibility, facilitating efficient and repeatable testing for regulatory compliance.

  • Interconnects test instruments, devices under test (DUTs), and companion devices for comprehensive wireless regulatory testing.

  • Provides advanced level control and signal conditioning capabilities to support complex test scenarios.

  • Enables precise measurements for receiver blocking, adaptivity, channel access mechanisms, and dynamic frequency selection (DFS) tests, aligning with standards such as ETSI EN 300 328, EN 301 893, EN 303 687, FCC Part 15.247, and FCC 15.407.

  • Integrates seamlessly with Keysight’s test automation software, simplifying test configurations and accelerating report generation.

The X8749B is engineered to meet the evolving demands of IoT device testing, ensuring accurate, repeatable results and facilitating faster time-to-market for wireless products.