Rack-Mountable Test Chamber

Protocol and functional testing in a single-probe anechoic chamber at millimeter-wave frequencies.

prod_image
  • Frequency range

    23 GHz to 50 GHz

  • Measurement type

    Direct far field (DFF)

  • Maximum angles of arrival

    1

  • Range Length

    0.78 m

  • Use cases

    Protocol Verification, Protocol Acceptance, Functional, Performance

  • Maximum DUT weight

    5 kg

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Versatile Testing for FR1 and FR2 Bands

The Keysight F9641A rack-mountable test chamber is a single-probe anechoic chamber. It is suitable for protocol, functional, and throughput testing of frequency range 1 (FR1) bands in conducted mode and frequency range 2 (FR2) in radiated mode

  • FR2 supports 2x2 multiple-input / multiple-output (MIMO) direct far-field measurement sover one angle of arrival.
  • FR1 conducted mode supports 4x4 MIMO.

The ceiling of the chamber would have one 22 to 50 GHz antenna and one 600 to 8000 MHz dual-polarization antenna, with room for polarization rotation to maximize signal de-correlation.

There is an option to neatly mount all the system components in a rack.

Frequently Asked Questions