| Product Category | Supported Models | App Name | PC Supported |
|---|
Digital Multimeters
(13) | 34401A, 34405A, 34410A, 34411A, 34420A, 34450A, 34460A, 34461A,
34465A, 34470A, EDU34450A,DM34460A, DM34461A | BV0001B Digital Multimeter Control App | Yes | Function Generators
(20) | 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B,
33611A, 33612A, 33621A, 33622A
EDU33211A, EDU33212A
33210A, 33220A, 81150A, 81160A
FG33531A, FG33532A
| BV0002B Function Generator Control App | Yes | DC Power Supplies & Source Measure Units
(230) | B2901A, B2902A, B2911A, B2912A, B2961A, B2962A
E36102A, E36103A, E36104A, E36105A, E36106A, E36102B, E36103B,
E36104B, E36105B, E36106B
E36231A, E36232A, E36233A, E36234A, E36311A, E36312A, E36313A
E3631A, E3632A, E3633A, E3634A, E3640A, E3641A, E3642A
E3643A, E3644A, E3645A, E3646A, E3647A, E3648A, E3649A
N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A,
N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A,
N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A,
N5770A, N5771A, N5772A
N6700A/B/C, N6701A/C, N6702A/C, N6705A/B/C,N6785A, N6786A
N6950A, N6951A, N6952A, N6953A, N6954A, N6970A, N6971A,
N6972A, N6973A, N6974A, N6976A, N6977A, N7950A, N7951A
N7952A, N7953A, N7954A, N7970A, N7971A, N7972A, N7973A,
N7974A, N7976A, N7977A
N8731A, N8732A, N8733A, N8734A, N8735A, N8736A, N8737A,
N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A,
N8756A, N8757A, N8758A, N8759A, N8760A, N8761A, N8762A,
N8920A, N8921A, N8922A, N8923A, N8924A, N8925A, N8926A,
N8927A, N8928A, N8929A, N8930A, N8931A, N8932A, N8933A,
N8934A, N8935A, N8936A, N8937A, N8940A, N8941A, N8942A,
N8943A, N8944A, N8945A, N8946A, N8947A, N8948A, N8949A
N8950A, N8951A, N8952A, N8953A, N8954A, N8955A, N8956A,
N8957A, RP7951A,RP7952A, RP7953A, RP7961A, RP7962A, RP7963A,
B2901B, B2901BL, B2902B, B2910B, B2911B, B2912B, B2961B, B2962B, B2901C, B2901CL, B2902C, B2910CL, B2911C, B2912C, B2961C, B2962C
EDU36311A,
N6731B, N6741B, N6732B, N6742B, N6733B, N6743B, N6773A
N6734B,N6744B,N6774A,N6735B,N6745B, N6775A,N6736B,N6746B,
N6776A,N6777A,N6751A,N6752A,N6753A,N6754A,N6755A, N6756A
N6761A,N6762A,N6763A,N6764A,N6765A,N6766A,N6781A,N6782A,
N6783A,N6784A,
RP7971A, RP7972A, RP7973A
RP7981A, RP7982A, RP7983A, RP7984A, E36154A, E36155A, E36441A
PZ2100A
RP5915A,RP5925A,RP5935A,RP5945A,RP5916A,RP5926A,RP5936A,
RP5946A,RP5913A,RP5923A,RP5933A,RP5943A,
DP5721A,DP5722A,DP5723A,DP5724A,DP5726A,DP5728A,DP5730A,
DP5731A,DP5733A,DP5736A,DP5741AS,DP5742AS,DP5743AS,DP5744AS,
DP5746AS,DP5748AS,DP5750AS,DP5751AS,DP5753AS,DP5756AS,
DP5741AL,DP5742AL,DP5743AL,DP5744AL,DP5746AL,DP5748AL,
DP5750AL,DP5751AL,DP5753AL,DP5756AL,DP5741AH,DP5742AH,
DP5743AH,DP5744AH,DP5746AH,DP5748AH,DP5750AH,DP5751AH,DP5753AH,DP5756AH
| BV0003B Power Supply Control App | Yes | N6705, N6731B,N6732B, N6733B, N6734B, N6735B, N6736B, N6741B,
N6742B, N6743B, N6744B, N6745B, N6746B,
N6751A, N6752A, N6753A, N6754A, N6755A, N6756A, N6761A,
N6762A, N6763A, N6764A, N6765A, N6766A, N6773A, N6774A,
N6775A, N6776A, N6777A, N6781A, N6782A, N6783A-BAT, N6783A-MFG,
N6784A, N6785A, N6786A, N6791A, N6792A, N7950A, N7951A, N7952A,
N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7975A,
N7976A, N7977A, N69143A, N69145A, N69146A, N69172A, N69173A,
RP7951A, RP7951AT, RP7952A, RP7952AT, RP7953A, RP7961A, RP7962A,
RP7963A, RP7931A, RP7932A, RP7933A, RP7935A, RP7936A, RP7941A,
RP7942A, RP7943A, RP7945A, RP7946A, RP7972A, RP7973A, RP7982A, RP7983A,RP7984A,
E36154A, E36155A
| BV9200/01B Advanced
Power Control and Analysis Software
| Yes | N6705A, N6705B, N6705C
N6700C, N6701C, N6702C
N6781A, N6782A, N6784A, N6785A, N6786A
N7950A, N7951A, N7952A, N7953A, N7954A, N7970A, N7971A, N7972A,
N7973A, N7974A, N7976A, N7977A, N7953ALG,
RP7951A, RP7952A, RP7953A, RP7961A, RP7962A, RP7963A, RP7951AT,
RP7952AT, RP7953AT, RP7961AT, RP7962AT, RP7963AT, RP7931A, RP7932A,
RP7933A, RP7935A, RP7936A, RP7941A, RP7942A, RP7943A, RP7945A,
RP7946A, RP7972A, RP7973A, RP7982A, RP7983A, RP7984A
34970A, 34972A, DAQ970A, DAQ973A
E36731A | BV9210/11B Advanced Battery Test and Emulation Software
| Yes | | | N6705A, N6705B, N6705C, N6731B,N6732B, N6733B, N6734B, N6735B, N6736B, N6741B, N6742B, N6743B, N6744B, N6745B, N6746B,
N6751A, N6752A, N6753A, N6754A, N6755A, N6756A, N6761A,
N6762A, N6763A, N6764A, N6765A, N6766A, N6773A, N6774A,
N6775A, N6776A, N6777A, N6781A, N6782A, N6783A-BAT, N6783A-MFG,
N6784A, N6785A, N6786A, N6791A, N6792A, N7950A, N7951A, N7952A,
N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7975A,
N7976A, N7977A, N69143A, N69145A, N69146A, N69172A, N69173A,
RP7951A, RP7951AT, RP7952A, RP7952AT, RP7953A, RP7961A, RP7962A,
RP7963A, RP7931A, RP7932A, RP7933A, RP7935A, RP7936A, RP7941A,
RP7942A, RP7943A, RP7945A, RP7946A, RP7971A, RP7972A, RP7973A, RP7981A,
RP7982A, RP7983A,RP7984A, E36154A, E36155A
EL4915A,EL4925A,EL4935A,EL4945A,EL4916A,EL4926A,EL4936A,EL4946A,
EL4913A,EL4923A,EL4933A,EL4943A,
RP5915A,RP5925A,RP5935A,RP5945A,RP5916A,RP5926A,RP5936A,RP5946A,
RP5913A,RP5923A,RP5933A,RP5943A
| PW9252A PathWave Advanced Power Control and Analysis Software | Yes | N6705A, N6705B, N6705C
N6700C, N6701C, N6702C
N6781A, N6782A, N6784A, N6785A, N6786A
N7950A, N7951A, N7952A, N7953A, N7954A, N7970A, N7971A, N7972A,
N7973A, N7974A, N7976A, N7977A, N7953ALG,
RP7951A, RP7952A, RP7953A, RP7961A, RP7962A, RP7963A, RP7951AT,
RP7952AT, RP7953AT, RP7961AT, RP7962AT, RP7963AT, RP7931A, RP7932A,
RP7933A, RP7935A, RP7936A, RP7941A, RP7942A, RP7943A, RP7945A,
RP7946A, RP7971A, RP7972A, RP7973A, RP7981A, RP7982A, RP7983A, RP7984A
34970A, 34972A, DAQ970A, DAQ973A
E36731A
RP5915A,RP5925A,RP5935A,RP5945A,RP5916A,RP5926A,RP5936A,RP5946A,
RP5913A,RP5923A,RP5933A,RP5943A
| PW9253A PathWave Advanced Battery Test and Emulation Software | Yes | Spectrum Analyzers
(52) | X-Series
N9040B UXA, N9030A/B PXA, N9020A/B MXA, N9010A/B EXA,
N9000A/B CXA, M9290A CXA-m | BV9001B Spectrum Analyzer Control & Automation App | Yes | BSA
N9320B, N9321C, N9322C, N9323C, N9324C | Yes | HSA
N9342C, N9343C, N9344C
| Yes | PSA
E4440A, E4443A, E4445A, E4446A, E4447A, E4448A | Yes | ESA-E
E4402B, E4404B, E4405B, E4407B | Yes | ESA-L
E4403B, E4411B, E4408B
| Yes | FIELDFOX
N9917B, N9913B, N9914B, N9915B, N9916B, N9918B, N9933B, N9934B,
N9935B, N9936B, N9937B, N9938B, N9950B, N9951B, N9952B, N9953B,
N9960B, N9961B, N9962B, N9963B |
Oscilloscopes
(231) | DSOX1202A,DSOX1202G,DSOX1204A,DSOX1204G,
EDUX1052A,EDUX1052G
DSO-X 2002A,DSO-X 2004A,DSO-X 2012A,DSO-X 2014A,DSO-X 2022A,
DSO-X 2024A,MSO-X 2002A,MSO-X 2004A,MSO-X 2012A,MSO-X 2014A,
MSO-X 2022A,MSO-X 2024A,
DSO-X 3012A,DSO-X 3014A,DSO-X 3024A,DSO-X 3032A,DSO-X 3034A,
DSO-X 3052A,DSO-X 3054A,DSO-X 3102A,DSO-X 3104A,MSO-X 3012A,
MSO-X 3014A,MSO-X 3024A,MSO-X 3032A,MSO-X 3034A,MSO-X 3052A,
MSO-X 3054A,MSO-X 3102A,MSO-X 3104A,
DSO-X 3012T,DSO-X 3014T,DSO-X 3022T,DSO-X 3024T,DSO-X 3032T,
DSO-X 3034T,DSO-X 3052T,DSO-X 3054T,DSO-X 3102T,DSO-X 3104T,
DSO-X 4022A,DSO-X 4024A,DSO-X 4032A,DSO-X 4034A,DSO-X 4052A,
DSO-X 4054A,DSO-X 4104A,DSO-X 4154A ,
MSO-X 4022A,MSO-X 4024A,
MSO-X 4032A,MSO-X 4034A,MSO-X 4052A,MSO-X 4054A,MSO-X 4104A,
MSO-X 4154A,
DSO-X 6002A, DSO-X 6004A
MSO-X 6002A, MSO-X 6004A
DSO90254A,DSO90404A,DSO90604A,DSO90804A,DSO91204A,
DSO91304A, DSOX91304A,DSOX91604A,DSOX92004A,DSOX92004Q,
DSOX92504A, DSOX92504Q,DSOX92804A,DSOX93204A,DSOX93304Q,
DSOX95004Q, DSOX96204Q,MSOX91304A,MSOX91604A,MSOX92004A,
MSOX92504A, MSOX92804A,MSOX93204A,
DSA90254A,DSA90404A,DSA90604A,DSA90804A,DSA91204A,
DSA91304A, DSAX91304A,DSAX91604A,DSAX92004A,DSAX92004Q,
DSAX92504A, DSAX92504Q,DSAX92804A,DSAX93304Q,DSAX95004Q,
DSAX96204Q,
P9241A,P9242A,P9243A
DSOS054A,DSOS104A,DSOS204A,DSOS254A,DSOS404A,DSOS604A,
DSOS804A,
MSOS054A,
MSOS104A,MSOS204A,MSOS254A,MSOS404A,MSOS604A,MSOS804A,
DSA V084A,DSA V134A,DSA V164A,DSA V204A,DSA V254A,DSA V334A,
DSO V084A,DSO V134A,DSO V164A,DSO V204A,DSO V254A,DSO V334A,
MSO V084A,MSO V134A,MSO V164A,MSO V204A,MSO V254A,MSO V334A,
DSA Z204A,DSA Z254A,DSA Z334A,DSA Z504A,DSA Z634A,DSO Z204A,
DSO Z254A,
DSO Z334A,DSO Z504A,DSO Z634A.
MXR054A, MXR104A, MXR204A, MXR254A, MXR404A, MXR604A, MXR058A,
MXR108A,MXR208A, MXR258A, MXR408A, MXR608A
MXR054B, MXR104B, MXR204B, MXR254B, MXR404B, MXR604B, MXR058B, MXR108B, MXR208B, MXR258B, MXR408B, MXR608B
MSO-X 3012G, MSO-X 3014G, MSO-X 3022G, MSO-X 3024G, MSO-X 3032G,
MSO-X 3034G, MSO-X 3052G, MSO-X 3054G, MSO-X 3102G, MSO-X 3104G
DSO-X 3012G, DSO-X 3014G, DSO-X 3022G, DSO-X 3024G, DSO-X 3032G,
DSO-X 3034G, DSO-X 3052G, DSO-X 3054G, DSO-X 3102G, DSO-X 3104G
EXR104A, EXR204A, EXR254A, EXR058A, EXR108A, EXR208A, EXR258A
DSOX4022G, DSOX4024G, DSOX4032G, DSOX4034G, DSOX4052G, DSOX4054G, MSOX4022G, MSOX4024G, MSOX4032G, MSOX4034G, MSOX4052G, MSOX4054G, EXR404A, EXR408A, EXR604A, EXR608A, EXR054B, EXR104B, EXR204B, EXR254B, EXR058B, EXR108B, EXR208B, EXR258B, EXR404B, EXR408B, EXR604B, EXR608B
HD304MSO, HD302MSO
| BV0004B Oscilloscope Control App | Yes | Data Acquisition Units
(5) | 34970A, 34972A, 34980A, DAQ970A, DAQ973A | BV0006B Data Acquisition Control & Analysis App | Yes | Power Meters/Sensors
(58) | N1911A, N1912A, N1913A, N1914A, N1913B, N1914B, N8262A
L2051XA, L2052XA, L2053XA, L2054XA, L2055XA, L2056XA, L2057XA
L2061XA, L2062XA, L2063XA, L2064XA, L2065XA, L2066XA, L2067XA, L2066XT, L2067XT
U2000A, U2000B, U2000H, U2001A, U2001B, U2001H, U2002A, U2002H, U2004A
U2021XA, U2022XA
U2041XA, U2042XA, U2043XA, U2044XA, U2049XA
U2051XA, U2052XA, U2053XA, U2054XA, U2055XA, U2056XA, U2057XA
U2061XA, U2062XA, U2063XA, U2064XA, U2065XA, U2066XA, U2067XA
U8481A, U8485A, U8487A, U8488A, U8489A
| BV0007B Power Meter/Power Sensor Control & Analysis App | Yes | Network Analyzers
(65) | ENA: E5080A, E5061B, E5063A, E5071C, E5072A
PNA: N5221A, N5222A, N5224A, N5245A, N5227A, N5221B,
N5222B, N5224B, N5245B, N5227B
PNA-L: N5230C, N5231A, N5232A, N5234A, N5235A,
N5239A, N5231B, N5232B, N5234B, N5235B, N5239B
PNA-X: N5241A, N5242A, N5244A, N5245A, N5247A, N5249A,
N5241B, N5242B, N5244B, N5245B, N5247B, N5249B
PXI VNA: M9370A, M9371A, M9372A, M9373A, M9374A, M9375A
PXIe Multiport VNA: M9485A
FieldFox: N9917B, N9913B, N9914B, N9915B, N9916B, N9918B,
N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950B,
N9951B, N9952B, N9953B, N9960B, N9961B, N9962B, N9963B | BV9001B Network Analyzer Control & Automation App | Yes | Electronic Loads
(7) | N3300A, N3301A, 6060B, 6063B, EL33133A, EL34143A, EL34243A
EL4915A,EL4925A,EL4935A,EL4945A,EL4916A,EL4926A,EL4936A,EL4946A,
EL4913A,EL4923A,EL4933A,EL4943A
| BV0012B Electronic Load Control & Automation App | Yes | | Power Analyzers (2) | PA2201A, PA2203A | Power Analyzer Control & Analysis App | Yes | | FieldFox Handheld Analyzers (42) | N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A,
N9923A, N9925A, N9926A, N9927A, N9928A, N9935A,
N9936A, N9937A, N9938A, N9950A, N9951A, N9952A,
N9960A, N9961A, N9962A, N9917B
N9913B, N9914B, N9915B, N9916B, N9918B, N9933B, N9934B, N9935B,
N9936B, N9937B, N9938B, N9950B, N9951B, N9952B, N9953B, N9960B,
N9961B, N9962B, N9963B | BV0010B FieldFox Handheld Analyzer Control & Automation App | Yes | | Signal Generators (14) | E4438C, E4428C, E8267D, E8257D, E8663D, N5171B, N5172B,
N5173B, N5181A/B, N5182A/B, N5183A/B | BV9001B Signal Generator Control & Automation App | Yes | | Universal Counters (3) | 53210A, 53220A, 53230A | BV0011B Universal Counter Control & Automation App | Yes | | USB Modular Chassis (1) | U2781A | | Yes | | USB Modular Digital Multimeters (1) | U2741A | BV0021B BenchVue USB Modular Digital Multimeter Pro App | Yes | USB Modular Function Generators (1)
| U2761A | BV0022B BenchVue USB Modular Function Generator Pro App | Yes | | USB Modular Source Measure Units (2) | U2722A, U2723A | BV0023B BenchVue USB Modular SMU Pro App | Yes | | USB Modular Oscilloscopes (2) | U2701A, U2702A | BV0024B BenchVue USB Modular Oscilloscope Pro App | Yes | | USB Modular Data Acquisition Units (13) | U2351A, U2352A, U2353A, U2354A, U2355A, U2356A,
U2331A, U2531A, U2541A, U2542A, U2651A, U2652A, U2653A | BV0025B BenchVue USB Modular DAQ Pro App | Yes | | USB Modular Switch Matrix (1) | U2751A | | Yes | | LCR Meters (2) | E4980A, E4980AL | BV0014B LCR Meter Control and Automation App | Yes | | AC Power Supplies (8) | AC6903L,AC6903H,AC6906L, AC6912L, AC6918L, AC6906H,
AC6912H, AC6918H | BV0026B AC Source / BV0028B AC Source Avionics
BV0030B AC Source Pre-Compliance Test
| Yes | | Precision Source/ Measure Unit (27) | B2901A, B2902A, B2911A, B2912A, B2961A, B2962A, B2901B, B2901BL, B2902B, B2910B, B2911B, B2912B, B2961B, B2962B
B2901C, B2901CL, B2902C, B2910CL, B2911C, B2912C, B2961C, B2962C
PZ2120A, PZ2121A, PZ2130A, PZ2131A, PZ2110A
| PW9251A PathWave IV Curve Measurement | Yes |
|