Lesson 2 - Features of a Modern Function Generator
The features of a modern function generator. It covers the different types of waveforms that can be generated, the frequency and amplitude ranges, the rise and fall times, the duty cycle, the output impedance, and the triggering features. The lesson also discusses the built-in software tools that can be used to generate and edit waveforms.