How to Validate Modulated Load Pull

Pro Vector Network Analyzer
+ Pro Vector Network Analyzer

Measure Modulated Power Amplifier (PA) Behavior

Validating modulated load pull requires wideband modulated stimulus, calibrated radio frequency measurement paths, and analysis of amplifier behavior under realistic operating conditions. Engineers apply a digitally modulated signal to the power amplifier (PA) under test and measure nonlinear response metrics such as error vector magnitude (EVM), adjacent channel power ratio (ACPR), noise power ratio (NPR), gain compression, and spectral regrowth. The measurement must preserve signal fidelity from the source to the device input and from the device output to the analyzer.

The test setup combines a vector network analyzer, vector signal generator, and modulation-distortion analysis to characterize the amplifier at the device reference planes. Vector calibration extends the measurement reference planes to the device under test, allowing the modulated stimulus and response to be analyzed with improved accuracy. This approach supports RF and millimeter-wave amplifier characterization where impedance conditions, modulation quality, and nonlinear distortion must be evaluated together.

Modulated Load Pull Solution

Validate modulated load pull by applying wideband modulated stimulus to a power amplifier and measuring nonlinear response at calibrated device reference planes. The solution uses the Keysight Modulation Distortion Application with a Pro Vector Network Analyzer and Pro Vector Signal Generator to measure amplifier behavior under modulated conditions. Engineers can evaluate EVM, ACPR, NPR, and nonlinear distortion while using vector calibration to extend the source and analyzer reference planes to the device under test. This supports accurate RF and millimeter-wave amplifier characterization where signal fidelity, modulation quality, and nonlinear behavior must be measured together.

See Block Diagram of Modulated Load Pull Solution

How to Validate Modulated Load Pull

Explore Products in Our Modulated Load Pull Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?