How to Simulate EW Threat Scenarios

Self Discharge Analyzer
+ SimulationView Software

Build and Scale RF Threat Environments

Elecronic warfare (EW) threat scenario simulation requires synchronized modeling of emitters, platforms, RF behavior, and mission events across a controlled scenario timeline. Engineers define radar emitter behavior, pulse and scan characteristics, operating modes, and event timing, then generate the corresponding RF environment for the system under test. Real-time RF streaming or digital signal injection provides the simulated signals while scenario controls coordinate changing threat conditions.

Frame-based emitters reproduce time-sequenced radar modes using programmable pulse, scan, and operating parameters, while event-based controls schedule signals, blanking, and dynamic jamming priorities. System responses can be compared with known scenario truth data during playback, with pass/fail indicators and plan position indicator (PPI) overlays supporting analysis. Hardware-in-the-loop configurations add synchronized RF generation and oscilloscope analysis for increasingly complex validation environments.

Real-Time EW Threat Scenario Simulation

Simulate EW threats by defining the RF environment, emitter behavior, platform activity, and event timing, then reproducing the scenario for the system under test. SimulationView provides scenario orchestration, pulse generation, visualization, and data output within the Electronic Warfare Advanced Simulation Platform (EWASP). Its plug-in architecture supports frame-based emitter modeling, event-driven beam control, Mission Data File Verification (MDFV), real-time RF streaming, and digital signal injection. Integration with signal-generation hardware enables hardware-in-the-loop testing, while synchronized analysis supports high-density simulations, pulse-on-pulse scenarios, angle-of-arrival (AoA) measurements, in-phase and quadrature (IQ) data playback, and dynamic plan position indicator displays.

See Diagram of EW Threat Scenario Simulation Approach

Real-Time EW Threat Scenario Simulation

Explore Products in Our EW Threat Simulation Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?