How to Perform Grid Compliance Testing for Energy Systems

AC Emulators
+ AC Emulators

Simulate Real-World Grid Behavior

Electric Vehicle (EV) charging systems, inverters, and grid-connected energy solutions must meet strict regulatory requirements before deployment. These requirements are defined by regional and international standards that specify how systems must behave under abnormal grid conditions such as voltage dips, frequency excursions, and fault events. Engineers are responsible for verifying that systems remain connected, respond appropriately, or disconnect within defined limits depending on the test scenario. Failure to meet these requirements can delay certification and market entry.

AC grid emulation provides a controlled and repeatable method for executing compliance test profiles defined by grid standards. Engineers can reproduce voltage ride-through curves, frequency deviations, and disturbance sequences exactly as specified in test procedures. This allows precise validation of system behavior against pass/fail criteria, including protection response, recovery timing, and operational stability. By performing these tests in a laboratory environment, teams can identify compliance issues early, reduce certification risk, and streamline the path to regulatory approval.

Grid Compliance Validation for Energy Solution

Compliance testing is less about exploration and more about evidence—demonstrating that a system behaves within defined limits under prescribed conditions. This solution enables engineers to execute those conditions precisely, following standardized voltage and frequency profiles while capturing system response against clear pass/fail thresholds. Rather than approximating disturbances, engineers can align tests directly with compliance procedures and document behavior with repeatable measurements. This reduces ambiguity during certification and provides confidence that Electric Vehicle charging systems and energy solutions will meet regulatory expectations before formal testing begins.

Block Diagram of Grid Compliance Validation for Energy Solution

Block Diagram of Grid Compliance Validation for Energy Solution

Explore Products for Our Grid Compliance Validation for Energy Solution

Discover Resources and Insights

Additional Resources for Grid Compliance Validation for Energy

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?