How to Perform Battery Module Lifetime Cycling Tests

Battery Test Solutions
+ Battery Test Solutions

Battery Lifetime Cycling And Degradation Testing

Battery module lifetime testing requires repeated charge and discharge cycling using realistic current profiles that reflect actual operating conditions. The test setup includes bidirectional power systems capable of executing dynamic load patterns, along with synchronized voltage and current measurement to monitor performance over extended durations. Data acquisition systems must capture cycle-by-cycle variations while maintaining accuracy across long test sequences.

The cycling process applies usage-based current profiles that simulate real-world demand, enabling evaluation of degradation effects such as capacity fade and efficiency loss. Measurement systems track key parameters including voltage response, current flow, and accumulated capacity over thousands of cycles. This approach allows engineers to observe long-term trends, identify performance drift, and quantify battery aging under controlled laboratory conditions.

Battery Lifetime Cycling Test Solution

The test requires executing long-duration charge and discharge cycles using programmable current profiles while continuously measuring battery performance parameters. A battery test system enables precise control of cycling conditions, supporting both standard and usage-pattern-based profiles to replicate real operating environments. The solution integrates high-power bidirectional channels with accurate measurement capabilities, allowing continuous cycling over extended periods. It supports automated test sequencing, synchronized data logging, and safety monitoring to ensure reliable operation during long tests. The system enables scalable configurations for different module sizes and provides consistent performance for repeatable lifetime analysis.

Block Diagram of Battery Lifetime Cycling Test Solution

How to Perform Battery Module Lifetime Cycling Tests

Explore Products for Our Battery Lifetime Cycling Test Solution

Discover Resources and Insights

Additional Resources for Battery Lifetime Cycling Test

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?