How to Measure DC Converter Efficiency

DC Emulator
+ DC Emulator

Measure Conversion Efficiency

A direct current to direct current converter efficiency test requires controlled input power, a defined output load condition, and synchronized voltage and current measurements at both the input and output. The source establishes each operating point while the load or sink sets the converter output current, allowing input power and output power to be calculated under repeatable conditions.

The measurement records efficiency across input voltage, output current, power level, and operating mode to show how the converter behaves across its range. Engineers can step through steady-state operating points, capture transient settling before each reading, and compare conversion efficiency against thermal, regulation, and control-loop behavior.

Measure Converter Efficiency Solution

Measuring converter efficiency requires controlled input conditions, a programmable output load, and accurate voltage and current measurements at the converter input and output. The solution uses a direct current emulator or programmable source to establish operating voltage and power conditions while a sink or load function sets the output current. Measurement instruments calculate input power, output power, and conversion efficiency across operating points. This workflow supports repeatable efficiency characterization for direct current to direct current converters across voltage range, load range, power level, and operating mode.

Block Diagram of Measure Converter Efficiency Solution

Block Diagram of Measure Converter Efficiency Solution

Explore Products in Our Measure Converter Efficiency Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?