How to Increase Wireless Production Test Throughput

Wireless Test Set
+ Wireless Test Set

Increase Wireless Local Area Network Test Throughput

Increasing wireless production test throughput requires repeatable radio frequency measurements that execute quickly across multiple devices, ports, bands, and wireless formats. Engineers need to generate and analyze wireless local area network (WLAN) signals while maintaining enough bandwidth, port flexibility, and measurement consistency to support high-volume manufacturing. For Wi-Fi 6E and 802.11be/bn devices, the test setup must support wide channel bandwidths, high-order modulation, and efficient sequencing so production capacity does not fall as device complexity increases.

The measurement setup connects the wireless device under test to a multiport wireless test set and runs transmit and receive measurements across the configured radio paths. Automated test sequences can measure output power, modulation quality, spectral behavior, receiver response, and pass/fail limits while minimizing idle time between measurements. This approach supports production test optimization where engineers need to balance measurement coverage, RF accuracy, port density, and unit-per-hour throughput.

Wireless Production Test Solution

Achieve higher wireless production throughput with automated WLAN transmit and receive measurements across the required ports, channels, and device configurations. The solution uses a Keysight Wireless Test Set to support high-throughput WLAN manufacturing test with 802.11be/bn support and wideband signal analysis. Engineers can validate Wi-Fi 6E/7/8 WLAN devices using scalable RF port coverage, automated sequencing, and repeatable measurement execution. This helps production teams increase unit-per-hour capacity while maintaining measurement coverage for modulation quality, output power, spectral performance, and receiver behavior.

See Block Diagram of Wireless Production Test Solution

How to Increase Wireless Production Test Throughput

Explore Products for Our Wireless Production Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?