How to Emulate Grid Disturbances for Inverter Testing

AC Emulators
+ AC Emulators

Validate Inverter Response to Grid Disturbances

Power inverters used in electric vehicles, renewable energy systems, and grid-connected applications must operate reliably under a wide range of grid disturbances. These disturbances include voltage sags, swells, frequency deviations, phase imbalances, and transient fault conditions. Engineers must verify that inverters can maintain stable operation, meet grid compliance requirements, and respond appropriately to abnormal conditions. Without accurate disturbance simulation, it is difficult to validate inverter robustness or ensure compliance with evolving grid standards.

AC grid emulation enables controlled reproduction of real-world grid disturbances in a laboratory environment. Engineers can inject precise voltage and frequency variations, simulate fault events, and evaluate inverter behavior under repeatable conditions. This allows for detailed analysis of control loop stability, fault ride-through capability, and protection mechanisms. By emulating realistic grid conditions, engineers can identify performance limitations, improve system design, and ensure reliable operation of inverters in dynamic and unpredictable grid environments.

Grid Disturbance Emulation for Inverter Solution

This solution uses AC grid emulation to simulate real-world grid disturbances for inverter testing. Engineers can generate voltage sags, swells, frequency shifts, and transient faults while monitoring inverter response. The system provides precise control of grid parameters and repeatable test scenarios. This enables validation of inverter stability, protection behavior, and compliance with grid standards under dynamic operating conditions.

Block Diagram of Grid Disturbance Emulation for Inverter Solution

How to Emulate Grid Disturbances for Inverter Testing

Explore Products for Our Grid Disturbance Emulation for Inverter Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?