Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
S963018B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5058A 54 GHz SSA-X.
S963018B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5058A 54 GHz SSA-X.
S963018B
S963018B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5058A 54 GHz SSA-X.
S963018B Advanced Features software provides additional but fundamental features and measurement personalities for your phase noise and jitter measurements/analysis on the E5058A 54 GHz Signal Source Analyzer. If more than one cross-correlation operation is required in the evaluation, the S963018B software is required for E5058A.
S963017B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5057A 44 GHz SSA-X.
S963017B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5057A 44 GHz SSA-X.
S963017B
S963017B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5057A 44 GHz SSA-X.
S963017B Advanced Features software provides additional but fundamental features and measurement personalities for your phase noise and jitter measurements/analysis on the E5057A 44 GHz Signal Source Analyzer. If more than one cross-correlation operation is required in the evaluation, the S963017B software is required for E5057A.
S963016B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5056A 26.5 GHz SSA-X.
S963016B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5056A 26.5 GHz SSA-X.
S963016B
S963016B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5056A 26.5 GHz SSA-X.
S963016B Advanced Features software provides additional but fundamental features and measurement personalities for your phase noise and jitter measurements/analysis on the E5056A 26.5 GHz Signal Source Analyzer. If more than one cross-correlation operation is required in the evaluation, the S963016B software is required for E5056A.
The S963015B enhances the E5055A SSA-X signal source analyzer with various useful measurement capabilities for signal source and phase noise analysis applications.
The S963015B enhances the E5055A SSA-X signal source analyzer with various useful measurement capabilities for signal source and phase noise analysis applications.
S963015B
The S963015B enhances the E5055A SSA-X signal source analyzer with various useful measurement capabilities for signal source and phase noise analysis applications.
The S963015B SSA-X signal source and phase noise analysis advanced features for E5055A add various versatile measurement capabilities to the E5055A SSA-X in addition to the basic phase noise, AM noise, and baseband noise measurements. The following new phase noise analysis capabilities are added to the basic configuration of E5055A:
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5058A 54 GHz SSA-X Signal Source Analyzer. With fast-stepped FFT sweeps, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5058A 54 GHz SSA-X Signal Source Analyzer. With fast-stepped FFT sweeps, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
S963908B
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5058A 54 GHz SSA-X Signal Source Analyzer. With fast-stepped FFT sweeps, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5058A SSA-X Signal Source Analyzer. With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5057A 44 GHz SSA-X Signal Source Analyzer. With fast stepped-FFT sweeps, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5057A 44 GHz SSA-X Signal Source Analyzer. With fast stepped-FFT sweeps, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
S963907B
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5057A 44 GHz SSA-X Signal Source Analyzer. With fast stepped-FFT sweeps, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5057A SSA-X Signal Source Analyzer. With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5056A 26.5 GHz SSA-X Signal Source Analyzer. With fast-stepped FFT sweeps, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5056A 26.5 GHz SSA-X Signal Source Analyzer. With fast-stepped FFT sweeps, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
S963906B
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5056A 26.5 GHz SSA-X Signal Source Analyzer. With fast-stepped FFT sweeps, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5056A SSA-X Signal Source Analyzer. With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
The spectrum analyzer (SA) application adds full-span (8 GHz) and microwave spectrum analysis to the E5055A SSA-X signal source analyzer. With fast stepped FFT sweeps, the SA application provides quick spectrum and spurious analysis over entire frequency ranges.
The spectrum analyzer (SA) application adds full-span (8 GHz) and microwave spectrum analysis to the E5055A SSA-X signal source analyzer. With fast stepped FFT sweeps, the SA application provides quick spectrum and spurious analysis over entire frequency ranges.
S963905B
The spectrum analyzer (SA) application adds full-span (8 GHz) and microwave spectrum analysis to the E5055A SSA-X signal source analyzer. With fast stepped FFT sweeps, the SA application provides quick spectrum and spurious analysis over entire frequency ranges.
The S963905B spectrum analyzer (SA) application adds high-performance spectrum analysis to the E5055A SSA-X signal source analyzer with the full span of frequency (8 GHz). With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over the frequency ranges. In addition to the simple and basic spectrum monitoring functions with the S963015B SSA-X Signal Source Analyzer Advanced Features for E5055A, the S963905B provides the full-span and comprehensive spectrum/spurious analysis capabilities for deeper analysis on the E5055A.
Enables phase noise and AM noise measurements for pulsed-RF signals on SSA-X Signal Source Analyzer.
Enables phase noise and AM noise measurements for pulsed-RF signals on SSA-X Signal Source Analyzer.
S96325B
Enables phase noise and AM noise measurements for pulsed-RF signals on SSA-X Signal Source Analyzer.
S96325B Pulsed-RF Measurements for SSA-X Signal Source Analyzer enables complete phase noise and AM noise measurement of pulsed-RF signals without external test sets and pulse generators.
The Precision clock jitter analysis software enables to measure and evaluate more precisely and accurately for today’s advanced clock-signal jitter on E505xA SSA-X Signal Source Analyzers.
The Precision clock jitter analysis software enables to measure and evaluate more precisely and accurately for today’s advanced clock-signal jitter on E505xA SSA-X Signal Source Analyzers.
S96302B
The Precision clock jitter analysis software enables to measure and evaluate more precisely and accurately for today’s advanced clock-signal jitter on E505xA SSA-X Signal Source Analyzers.
To meet the demanding needs of today's advanced digital communication systems, S96302B is the Precision Clock Jitter Analysis software running on any E505xA SSA-X series of Signal Source Analyzer for accurate characterization and evaluation of clock-signal jitter.
S96302B software enhances your ability to separate random jitter (RJ) and periodic jitter (PJ) from total jitter (TJ) by combining time-domain waveform measurement techniques and frequency-domain phase-noise measurement techniques --providing remarkably ultra-low jitter measurement capabilities for both RJ and PJ.
S96302B has the same functionality and look-and-feel user interface as the current E5001A Precision clock jitter analysis running on the E5052B Signal Source Analyzer.