Average power measurements for continuous wave and modulated signals 

Keysight average power sensors provide precise, reliable power measurements for continuous wave (CW) and modulated signals, making them ideal for wireless communications, radar, and RF system validation. Unlike peak sensors, which focus on transient signals and high-speed detection, average power sensors ensure stable, repeatable measurements across all modulation types. With a wide dynamic range, fast measurement speeds, and seamless meter integration, these sensors deliver the accuracy needed for average power characterization.

Precision across modulations

Delivers consistent, high-accuracy power measurements across both continuous wave and complex modulated signal types.

Stable performance

Maintains consistent measurements over a broad frequency range without drift or variation for long-duration testing.

Balanced speed and accuracy

Captures up to 400 readings per second via GPIB, balancing speed with precision for efficient average power measurements.

Built-in calibration

Eliminates frequent zeroing and manual calibration with pre-stored reference data, reducing downtime and uncertainty.

prod_image
  • Frequency range

    10 MHz to 18 GHz, 10 MHz to 6 GHz, 9 kHz to 6 GHz

  • Power range

    -30 to +44 dBm, -60 to +20 dBm, -50 to +30 dBm, -60 to +20 dBm (1 nW to 100 mW)

  • Connector type

    Type-N

  • Measurement type

    Average/CW only

  • Maximum power

    20 dBm (100 mW) to 44 dBm (25 W)

Most popular configurations

Build My Product
Image of  E-Series Average Power Sensor
E-Series Average Power Sensor
Model
E9301A
Frequency range
10 MHz to 6 GHz
Power range
-60 to +20 dBm
Connector type
Type-N
Measurement type
Average/CW only
Maximum power
20 dBm (100 mW)
Image of  E-Series Average Power Sensor
E-Series Average Power Sensor
Model
E9300A
Frequency range
10 MHz to 18 GHz
Power range
-60 to +20 dBm
Connector type
Type-N
Measurement type
Average/CW only
Maximum power
20 dBm (100 mW)
Image of  E-Series Average Power Sensor
E-Series Average Power Sensor
Model
E9300B
Frequency range
10 MHz to 18 GHz
Power range
-30 to +44 dBm
Connector type
Type-N
Measurement type
Average/CW only
Maximum power
44 dBm (25 W)

Frequently asked questions