Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
PW9111EDU
A network-based application software that enables all instruments to be interconnected via LAN or WLAN, control all the instruments in the lab from anywhere.
DG9112A tests up to 12-input photovoltaic inverters, evaluating up to 12 MPPT algorithms with inputs up to 2000 V.
DG9112A tests up to 12-input photovoltaic inverters, evaluating up to 12 MPPT algorithms with inputs up to 2000 V.
DG9112A
DG9112A tests up to 12-input photovoltaic inverters, evaluating up to 12 MPPT algorithms with inputs up to 2000 V.
Advance photovoltaic inverter test software evaluates single and multi-input inverters. Test up to 12 MPPT algorithms simultaneously. Independent I-V curves drive each channel with up to 2000 V. Scale input power by paralleling PV8900 simulators using their parallel link capability. The advance photovoltaic inverter test software is available for free when testing a single input.
When testing multiple input inverters, the software is available for four inputs (DG9104A), eight inputs (DG9108A), or twelve inputs (DG9112A). Independent I-V curves characterize each channel, testing up to 12 MPPT algorithms simultaneously. The software provides a single point of control to configure I-V curves and analysis a single or multi-input string inverters efficiency.
DG9108A tests up to 8-input photovoltaic inverters, evaluating up to 12 MPPT algorithms with inputs up to 2000 V.
DG9108A tests up to 8-input photovoltaic inverters, evaluating up to 12 MPPT algorithms with inputs up to 2000 V.
DG9108A
DG9108A tests up to 8-input photovoltaic inverters, evaluating up to 12 MPPT algorithms with inputs up to 2000 V.
Advance photovoltaic inverter test software evaluates single and multi-input inverters. Test up to 12 MPPT algorithms simultaneously. Independent I-V curves drive each channel with up to 2000 V. Scale input power by paralleling PV8900 simulators using their parallel link capability. The advance photovoltaic inverter test software is available for free when testing a single input.
When testing multiple input inverters, the software is available for four inputs (DG9104A), eight inputs (DG9108A), or twelve inputs (DG9112A). Independent I-V curves characterize each channel, testing up to 12 MPPT algorithms simultaneously. The software provides a single point of control to configure I-V curves and analysis a single or multi-input string inverters efficiency.
DG9104A tests up to 4-input photovoltaic inverters, evaluating up to 12 MPPT algorithms with inputs up to 2000 V.
DG9104A tests up to 4-input photovoltaic inverters, evaluating up to 12 MPPT algorithms with inputs up to 2000 V.
DG9104A
DG9104A tests up to 4-input photovoltaic inverters, evaluating up to 12 MPPT algorithms with inputs up to 2000 V.
Advanced photovoltaic inverter test software evaluates single and multi-input inverters. Test up to 12 MPPT algorithms simultaneously. Independent I-V curves drive each channel with up to 2000 V. Scale input power by paralleling PV8900 simulators using their parallel link capability. The advanced photovoltaic inverter test software is available for free when testing a single input.
When testing multiple input inverters, the software is available for four inputs (DG9104A), eight inputs (DG9108A), or twelve inputs (DG9112A). Independent I-V curves characterize each channel, testing up to 12 MPPT algorithms simultaneously. The software provides a single point of control to configure I-V curves and analysis a single or multi-input string inverter efficiency.
Device Characterization Software W/Test Automation includes current drain analysis on supported hardware.
Device Characterization Software W/Test Automation includes current drain analysis on supported hardware.
14565B
Device Characterization Software W/Test Automation includes current drain analysis on supported hardware.
The Keysight 14565B device characterization software is designed for easy evaluation of portable battery powered device (like 3G handsets, PDA, WLAN, and Bluetooth™ enable devices) current profiles to ensure long operating life of devices.
This software provides a graphical user interface to easily control the Keysight 66300 series mobile communications DC sources and measures device current draw. Current drain analysis allows you to characterize current drawn from a battery and make tradeoffs in design that impact the current drain and battery life. With current drain analysis, you can log current drain measurements for up to 1,000 hours and perform statistical CCDF analysis.
The 14565B can be controlled from other programs and programming languages (such as the Keysight Interactive Functional Test software, Wireless Test Manager, NI LabVIEW1, Keysight VEE, Microsoft® Visual Basic, Microsoft Excel and others) to automate and synchronize current drain measurements with other DUT stimulus and activity, such as RF and digital control and activities. The 14565B software with test automation saves valuable resource and time by automating time consuming, repetitive tasks associated with characterizing battery current drains during real world operation: video streaming, music downloads, text messaging.
14565B test steps are now integrated into Interactive Functional Test software (N5972A) and Wireless Test manager versions E6567C, E6568C, N5882A, N5884A, N6422C, N6423C.
| New Software Licenses and Upgrades | ||
|---|---|---|
| Product | Description | Part Number |
| New License | Device Characterization Software with Test Automation | 14565B |
| Upgrade | Upgrade from Keysight 14565A to 14565B | 14565U |
Bluetooth is a trademark owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.
Microsoft is a U.S. registered trademark of Microsoft Corporation.
1This is a National Instruments product
Keysight’s SL2000A controls Keysight Charging Discovery Systems (CDS) with EV/EVSE emulation and testing for CCS, NACS, GB/T, Bharat, and CHAdeMO.
Keysight’s SL2000A controls Keysight Charging Discovery Systems (CDS) with EV/EVSE emulation and testing for CCS, NACS, GB/T, Bharat, and CHAdeMO.
SL2000A
Keysight’s SL2000A controls Keysight Charging Discovery Systems (CDS) with EV/EVSE emulation and testing for CCS, NACS, GB/T, Bharat, and CHAdeMO.
SL1093A is now SL2000A. The SL2000A Charging Discover Software (CD) is the central control environment for Keysight’s Charging Discovery System (CDS) in combination with Keysight’s AC/DC emulators. It enables seamless system operation, real‑time visualization of measured values, automated sequence recording, and professional reporting. The software supports comprehensive trace recording across all charging standards, independent of any emulation package licenses. Active EV/EVSE emulation is supported through the execution of dedicated emulation packages. Executing Keysight conformance and certification test cases requires the corresponding SL1300A Charging Discover Test Package licenses.
The SL1093A Scienlab Charging Discover test software is used for the control of the SL1040A Scienlab CDS with user friendly software to operate the system.
The SL1093A Scienlab Charging Discover test software is used for the control of the SL1040A Scienlab CDS with user friendly software to operate the system.
SL1093A
The SL1093A Scienlab Charging Discover test software is used for the control of the SL1040A Scienlab CDS with user friendly software to operate the system.
SL1093A is now SL2000A. The Scienlab Charging Discover test software controls the Scienlab Charging Discovery System (CDS). With this up-to-date, user-friendly software, you can operate the system, visualize measured values, record test sequences, and generate reports for trusted insights.
Control and analyze voltage and current measurements from multiple Keysight N6705C, N7900, RP7900 Series or E36150 Series power supplies.
Control and analyze voltage and current measurements from multiple Keysight N6705C, N7900, RP7900 Series or E36150 Series power supplies.
PW9252A
Control and analyze voltage and current measurements from multiple Keysight N6705C, N7900, RP7900 Series or E36150 Series power supplies.
Keysight PW9252A PathWave advanced power control and analysis software provides seamless access to sophisticated sourcing and measurement capabilities in the N6705C DC power analyzer, RP7900 Series regenerative power system, and N7900 Series advanced power system power supplies. The advanced tool enables precise control and analysis of voltage and current measurements across multiple N6705C, N7900, RP7900 Series, or E36150 Series devices. The PW9252A enables you to do the following:
Software Download
Keysight PathWave PW9253A advanced battery emulation software helps determine your device's power consumption, emulate batteries, and import existing battery models.
Keysight PathWave PW9253A advanced battery emulation software helps determine your device's power consumption, emulate batteries, and import existing battery models.
PW9253A
Keysight PathWave PW9253A advanced battery emulation software helps determine your device's power consumption, emulate batteries, and import existing battery models.
The PW9253A is an advanced tool designed to provide higher accuracy, repeatability, and safety by using emulation based on a unique battery model. It enables you to analyze your device's power consumption, emulates real batteries, and imports existing battery models for testing. Each license connects to one instrument, with support for up to 10 instruments simultaneously, enabling scalable and comprehensive testing.
The PW9253A enables you to do the following:
Software Download
The Keysight PW9254A PathWave advanced power application suite bundle license provides access to three integrated applications for power control and testing, enabling seamless data sharing and flexible licensing.
The Keysight PW9254A PathWave advanced power application suite bundle license provides access to three integrated applications for power control and testing, enabling seamless data sharing and flexible licensing.
PW9254A
The Keysight PW9254A PathWave advanced power application suite bundle license provides access to three integrated applications for power control and testing, enabling seamless data sharing and flexible licensing.
This bundle supports up to 10 instruments concurrently and offers real-time data sharing between power control analysis and battery testing applications. Purchasing the bundle enables you to do the following:
Software Download
Keysight PathWave BenchVue power supply software offers easy control of your power supplies to set parameters, visualize I/V data, and quickly build automated tests.
Keysight PathWave BenchVue power supply software offers easy control of your power supplies to set parameters, visualize I/V data, and quickly build automated tests.
BV0003B
Keysight PathWave BenchVue power supply software offers easy control of your power supplies to set parameters, visualize I/V data, and quickly build automated tests.
Power Supply Software for Simplified Automation
Software designed for your ease of use, enabling easy power supply control to set parameters and visualize I/V data on a trend chart.
There are many programming languages, such as Python, MATLAB, C#, and C++. The easiest and quickest to implement will be to use power supply software, such as the PathWave BenchVue power supply software, that allows for instrument control by a simple drag-and-drop option.
Yes, you can use the power supply software to help you create commands or command sequences that can then be exported to many programming languages. In PathWave BenchVue, the sequence can be created and then brought into Test Flow.
The easiest and quickest way to do this is to use the power supply software's Test Flow application to save time and achieve faster results—all without ever having to write a computer program. The intuitive drag-and-drop interface in Test Flow enhances your workflow with the ability to create custom, automated test sequences, a task that typically requires days using traditional programming languages. Moreover, you can obtain a deeper understanding of your data using Test Flow’s built-in analysis tools, which log and graph with selectable x-axis and y-axis formats and much more. With the Test Flow capabilities, you can create test sequences without any programming on your power supply software.
Yes, the PathWave BenchVue power supply software allows intuitive control and measurement of hundreds of different power supply models. More 3rd party power supplies can also be controlled using SCPI commands through LAN or GPIB. Here's the complete list of power supplies and other BenchVue-supported instruments.
Yes, the PathWave BenchVue Complete Control Collection, which includes power supply software, among many other test instrument types such as function generators, digital multimeters (DMMs), oscilloscopes, spectrum analyzers, and others, is a standardized PC software that helps to configure a wide range of instrument controls and measurements that all organizations and test teams need - to ensure accuracy and productivity. You could ultimately reduce your overall system bring-up time and increase team productivity by implementing standardized software across your organization.
Optional upgrade for Solar Array Simulator (SAS) app. Provides additional automated static and dynamic EN50530 maximum peak power tracking (MPPT) tests.
Optional upgrade for Solar Array Simulator (SAS) app. Provides additional automated static and dynamic EN50530 maximum peak power tracking (MPPT) tests.
DG8901A
Optional upgrade for Solar Array Simulator (SAS) app. Provides additional automated static and dynamic EN50530 maximum peak power tracking (MPPT) tests.