MIMO channel emulator

Lab-based spatial emulation for real-world performance

The Keysight MIMO OTA Emulator Toolset specializes in simulating the radio channel characteristics needed for 5G OTA MIMO applications. With the toolset, you can reliably and efficiently emulate MIMO OTA radio channel models to test your 5G devices in a laboratory environment. The toolset is validated by system integrators and is used by major mobile operators for device MIMO OTA performance testing. Request a quote for the Keysight MIMO OTA Emulator Toolset today. Want to learn more about this solution? Explore the resources below.

Full 5G NR support

Supports all 3GPP 5G NR requirements, including signal bandwidth, frequency range, and channel models.

High-order modulation

Supports high-order modulations, verified for 1024 QAM (Rel-17), enabled by the high error vector magnitude performance of the RF channel emulator hardware.

Real-world simulation

Simulates real-world Doppler, fading, and movement, including handovers and user mobility, critical for validating antenna and algorithm performance.

3D spatial emulation

Recreates spatial channel characteristics with high angular resolution, enabling realistic testing of MIMO, beam steering, and spatial multiplexing behavior in dynamic scenarios.

Frequently asked questions