Configured E4360A SAS Mainframe with Custom E436xA Modules

The E4366A is a build-to-order solar array simulator consisting of one E4360A mainframe and up to two E436xA modules. To specify which modules you want installed in the E4360A, modules are ordered as options to the E4366A.

prod_image
  • Front Panel Connections

    No

  • Size

    Full-rack

  • Type

    Mainframe

  • Maximum current per output

    8.5 A

  • Maximum power

    1200 W

  • Maximum voltage per output

    130 V

  • Number of outputs

    2

  • Height

    2U

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    0

  • Noise and ripple

    125 mVpp

  • Output response time

    N/A

  • Programming accuracy

    147 mV

  • Applications

    Photovoltaic testing

  • Input voltage

    264

  • Auxiliary Voltage Measurement Input

    No

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The mainframe contains two E436x modules:

The E4366A is a build-to-order solar array simulator consisting of 1 E4360A mainframe and up to 2 E436xA modules. To specify which modules you want installed in the E4360A, modules are ordered as options to the E4366A. It is shipped as fully tested and assembled dual output solar array simulator.

The Keysight E436xA solar array simulator DC power modules simulate the output characteristics of a solar array. The E436xA is primarily a current source with very low output capacitance. It offers fast I-V curve changes allowing you to accurately simulate the output of different solar arrays under various environmental conditions (ex. temperature, age, eclipse, spin etc.).

Additionally, the E4360A SAS mainframe saves valuable rack space with its 2U high size. LAN, USB, and GPIB interfaces are standard. To simplify test system software development, the 14360A System Control Tool software package is shipped free with every E4360A SAS mainframe. This software simplifies the programming and control of multiple SASs. It allows a single function call to setup and control up to 100 E4360 outputs in a SAS system.

The E4360 SAS is available as a standalone off-the-shelf instrument and is also available from Keysight integrated into a full turn key solar array simulator system configured to your exact specification with all the instruments and the software integrated and installed.