NB2-class Benchtop DC Power Supply, 32 V, 10:00 AM, 400 W, quad-output

More useable power with autoranging architecture, 4-output in a bench-friendly design with full programmability, LAN, and USB interface.

prod_image
  • Adjustable slew rate

  • Data logger

    Yes

  • LIST mode

    Yes

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    No

  • Maximum current per output

    10:00 AM

  • Maximum power

    400 W

  • Maximum voltage per output

    32 V

  • Number of outputs

    4

  • Up / down programming settling time

    60 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36441A NB2-class Benchtop DC Power Supply, 400 W, quad-output
E36441A NB2-class Benchtop DC Power Supply, 400 W, quad-output

Model:

E36441A

QTY

Options

1

DC power supply, 4-output, auto-range: 4 x 32V, 10A, 400W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The Keysight Smart Bench Essentials Plus E36441A autoranging DC bench power supply delivers 400 W of reliable and responsive power across four outputs (160 W / 32 V / 10 A each) for hardware design validation and debugging productively. It offers capabilities such as output sequencing and adjustable slew rates for application-specific tasks. Its four channels are flexible in configuration and expandable to 128 V in series or 40 A in parallel. Experience a reliable source of power with low output noise and ripples, along with a fast load transient response. The E36441A enables you to do the following:

  • Set parameters easily using the 7-inch color display.
  • Deliver 400 W of power across four channels with low ripple and noise.
  • Respond quickly to dynamic load changes with fast transient performance.
  • Expand output up to 128 V in series or 40 A in parallel with the four-channel configuration.
  • Achieve precise voltage and current control with accurate programming and readback.
  • Adjust voltage and current easily using color-coded channels and individual knobs.
  • Ensure accurate voltage regulation with support for two-wire and four-wire remote sensing.
  • Record data conveniently with the built-in datalogger.