How to Test Network Adapter Behavior

Fabric Emulator
+ Fabric Emulator

Test Adapter Behavior

Network adapter validation requires endpoint hardware, a repeatable network topology, configurable fabric load, and measurement visibility into how traffic moves through the emulated network. The test connects external servers or appliances once, then logically assigns them to different points in the topology during experiments. The workflow applies traffic through realistic fabric paths while adding background traffic, congestion, and packet-loss conditions.

Engineers can observe endpoint throughput, latency, packet loss, path selection, and recovery behavior while changing topology, forwarding mode, Equal-Cost Multi-Path (ECMP) routing, Quality-of-Service (QoS) settings, or impairment conditions. This approach enables repeatable network adapter validation under controlled conditions while maintaining visibility into traffic behavior and fabric performance throughout testing.

Test Adapter Behavior Solution

Testing network adapter behavior requires endpoint hardware connected to a controllable fabric that can reproduce forwarding, congestion, and impairment conditions. Fabric Emulator supports external server and appliance attachment, logical reassignment to different topology points, background traffic injection, controlled packet drops, port mirroring, and hop-by-hop statistics. Engineers can test network interface cards (NICs), data processing units (DPUs), servers, or appliances against realistic fabric conditions without repeatedly rebuilding a large physical switch fabric.

See Block Diagram of Test Adapter Behavior Solution

How to Test Network Adaptive Behavior

Explore Products in Our Test Adapter Behavior Solution

Discover Resources and Insights

Additional Resources for Test Adapter Behavior

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?