How to Test Direction-Finding Systems

Pro Analog Signal Generator
+ Pro Analog Signal Generator

Recreate Direction-Finding Test Conditions

Direction-finding systems estimate signal direction from phase or timing relationships across multiple receive channels. The test setup typically uses multiple synchronized radio frequency sources, a shared frequency reference, and controlled channel-to-channel phase relationships to emulate angle-of-arrival conditions at the receiver inputs.

The signal sources are configured to generate coherent stimulus signals with known relative phase, frequency, and amplitude conditions. Engineers can then compare the programmed phase relationship with the direction-finding system response to evaluate angle-of-arrival estimation, channel matching, coherence sensitivity, and phase-stability effects.

Phase-Stable Direction Finding Test Solution

Direction-finding validation requires multiple coherent radio frequency signals with stable channel-to-channel phase relationships. This solution uses synchronized Keysight signal generators with a common reference to emulate controlled angle-of-arrival conditions at a direction-finding receiver or processor. Engineers can configure relative phase, frequency, and amplitude across channels, then compare the programmed stimulus conditions with the system's estimated bearing or channel response. The setup supports validation of direction-finding accuracy, channel matching, repeatability, and sensitivity to coherence-limiting errors.

See Block Diagram of Phase-Stable Direction-Finding Test Solution

How to Test Direction-Finding Systems Using Phase-Stable Signal Generation Across Multiple Channels Block Diagram

Explore Products for Our Phase-Stable Direction-Finding Test Solution

Discover Resources and Insights

Additional Resources for Phase-Stable Direction-Finding Test

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?