How to Maintain Phase Coherence Between RF Sources

Frequency Synthesizer
+ Frequency Synthesizer

Long-Term Phase Stability

Maintaining deterministic phase relationships between multiple radio frequency (RF) sources requires a shared frequency reference architecture that preserves relative phase over extended measurement intervals. The measurement compares independent RF output operating at the same frequency and evaluates accumulated phase error over time to characterize long-term synchronization performance between channels.

Long-term phase coherence is evaluated by continuously monitoring channel-to-channel phase stability while comparing different reference distribution architectures, such as a common external reference and a cascaded reference configuration. The measurement quantifies how reference synchronization affects relative phase drift over time, enabling engineers to verify stable phase relationships and compare the performance of different synchronization approaches.

Phase Coherence Measurement Solution

Measuring phase coherence between multiple RF sources requires signal generators that can operate from a common reference while maintaining stable phase relationships over time. The solution combines FS2-class Frequency Synthesizers with a Keysight Pro Vector Network Analyzer running the signal source analyzer application to generate synchronized RF signals and monitor phase stability between channels. The FS2-class provide flexible reference clock synchronization, making it easy to configure multiple sources for coherent operation. Engineers can evaluate different synchronization methods, compare long-term phase stability, and verify that multiple RF outputs remain aligned throughout extended measurements. This approach helps reduce phase drift between channels, providing greater confidence in applications that rely on precise timing and phase coherence, such as phased-array systems, beamforming, and multi-channel RF validation.

See Block Diagram of Phase Coherence Measurement Solution

AP4001A Frequency Synthesizer, N5247B VNA

Explore Products in Our Phase Coherence Measurement Solution

Discover Resources and Insights

Additional Resources for Phase Coherence Measurement

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?