How to Integrate BMS Data Into Battery Testing

Battery Test Solutions
+ Battery Test Solutions

BMS Data Integration And Synchronization

Battery module testing with integrated battery management system data requires synchronized acquisition of internal BMS signals and external electrical measurements. The setup includes bidirectional power systems for applying charge and discharge profiles, communication interfaces to capture BMS-reported parameters, and data acquisition systems to align all signals in time. Measurement synchronization is critical to ensure accurate comparison between internal and external data sources.

The test process captures parameters such as voltage, current, and state of charge (SOC) from both the BMS and measurement instruments during dynamic operating conditions. Systems must handle communication timing, data latency, and synchronization across multiple channels. This approach enables engineers to correlate internal BMS calculations with measured behavior and analyze system-level performance under controlled test scenarios.

BMS Data Integration Testing Solution

The test requires capturing and synchronizing data from the battery management system alongside high-accuracy electrical measurements during dynamic operation. A battery test system provides programmable charge and discharge control while interfacing with BMS communication protocols to collect internal system data. The solution integrates multi-channel data acquisition with communication interfaces to ensure time-aligned measurement of electrical and BMS-reported parameters. It supports automated test execution, synchronized logging, and safety monitoring to maintain consistent operation. This enables detailed comparison of measured and calculated values, improving validation of system-level battery performance.

Block Diagram of BMS Data Integration Testing Solution

Block Diagram of BMS Data Integration Testing Solution

Explore Products for Our BMS Data Integration Testing Solution

Discover Resources and Insights

Additional Resources for BMS Data Integration Testing

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?