How to Generate System Trigger Signals

Pulse Generator
+ Pulse Generator

Coordinate System Trigger Timing

System validation becomes difficult when device stimulus, measurement capture, and subsystem response are not aligned to a repeatable trigger event. Small differences in trigger delay, edge placement, pulse width, or acquisition timing can make response measurements inconsistent across test runs.

The challenge is determining whether timing variation comes from the device under test, the trigger path, the stimulus source, or the measurement setup. Without a repeatable timing reference, engineers may not be able to correlate cause and response across subsystems or reproduce the same validation condition.

System Trigger Generation Solution

System trigger validation requires a repeatable timing reference that coordinates stimulus, device response, and measurement capture. A Keysight pulse generator with trigger, timing, level, and edge capabilities provides controllable trigger signals for system-level validation. Engineers can configure trigger timing, pulse width, delay, repetition behavior, and voltage levels while observing device or subsystem response with an oscilloscope, analyzer, counter, or system measurement path. The setup supports validation when asynchronous events or inconsistent trigger paths obscure the relationship between stimulus and response.

See Block Diagram of System Trigger Generation Solution

Block Diagram of System Trigger Generation Solution

Explore Products in Our System Trigger Generation Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?