How to Detect Live Voltage Without Contact

Portable Multimeter
+ Portable Multimeter

Detect AC Voltage Without Contact

Before troubleshooting or servicing electrical equipment, technicians often need to determine whether alternating current (AC) voltage may be present without disturbing the circuit. This is especially useful when inspecting insulated conductors, wall receptacles, junction boxes, switches, fuses, or other electrical installations before making direct electrical measurements.

Non-contact voltage detection senses the electric field associated with nearby AC voltage without requiring a direct connection to the conductor. This approach provides a fast way to detect voltage presence and locate suspected energized conductors before additional testing. Because detection can be affected by the electrical environment, an appropriate contact voltage measurement should be used when confirmation of circuit voltage is required.

Non-Contact Voltage Detection Solution

Determining whether alternating current (AC) voltage may be present before making direct electrical contact can improve troubleshooting efficiency when inspecting insulated wiring and electrical installations. Non-contact voltage detection enables technicians to screen for AC voltage before proceeding with additional diagnostic measurements. Keysight handheld digital multimeters with Vsense provide non-contact AC voltage detection without requiring direct contact with hot or live wires. When voltage is detected, audible and visual alerts provide clear indication, including in dark or noisy working environments. Combined with portable operation and measurement capabilities for subsequent electrical testing, these features help technicians efficiently inspect and troubleshoot electrical installations.

See Block Diagram of Non-Contact Voltage Detection Solution

How to Detect Live Voltage Without Contact

Explore Products in Our Non-Contact Voltage Detection Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?