How to Create Wireless Receiver Test Signals

Expert Vector Signal Generator
+ Expert Vector Signal Generator

Create Receiver Test Waveforms

Wireless receiver validation starts with a repeatable radio frequency stimulus created from in-phase and quadrature (I/Q) waveform data. The setup typically includes a vector signal generator with an internal baseband generator, waveform generation software or externally created waveform files, and a receiver measurement path for functional response or demodulation-related checks.

The waveform is structured as segment or sequence data, then downloaded to the signal generator memory for playback. Engineers can configure sample rate, waveform length, marker behavior, and I/Q data formatting to reproduce controlled receiver stimulus conditions across lab, integration, and functional test workflows.

Wireless Receiver Test Signal Solution

Wireless receiver testing requires a repeatable radio frequency stimulus created from properly formatted baseband waveform data. This solution uses a Keysight Expert vector signal generator with PathWave Signal Generation for Custom Modulation software to create, download, store, sequence, and replay custom I/Q waveforms for receiver validation. Engineers can manage waveform segments, sequence files, sample-rate settings, marker outputs, and playback memory to reproduce controlled signal conditions at the receiver input. The setup supports functional receiver checks, demodulation-related validation, and repeatable lab stimulus generation using controlled waveform playback conditions.

See Block Diagram of Wireless Receiver Test Signal Solution

Block diagram of wireless receiver test signal solution

Explore Products in Our Wireless Receiver Test Signal Solution

Discover Resources and Insights

Additional Resources for Wireless Receiver Test Signal Generation

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?