How to Build Portable Security Labs

PerfectStorm ONE
+ PerfectStorm ONE

Build Portable Security Labs

Building a portable security lab requires a compact traffic-generation appliance, security and application emulation software, interfaces that match the device under test, and a repeatable test plan for proof of concept (POC), regression, and remote-site validation. The lab setup should define user behavior, application mixes, malicious traffic profiles, link speeds, port mappings, routing behavior, and pass or fail criteria before connecting the device under test.

The test works by placing the security device inline between emulated client and server networks, then driving controlled application and attack traffic through the path while collecting throughput, connection scale, packet capture, latency, and result data. Engineers can repeat the same scenario across lab benches, customer sites, and distributed teams to compare device behavior, validate policy changes, and reproduce issues without rebuilding a full production network.

Portable Security Lab Solution

Building a portable security lab requires repeatable traffic models, threat scenarios, inline device connectivity, and consistent measurement capture across test locations. The PerfectStorm ONE platform supports this workflow with a compact chassis, built-in controller and traffic engine, and support for IxLoad and BreakingPoint applications. Engineers can emulate stateful Layer 2–7 application flows, malicious traffic, malware simulations, and protocol exploits while using flexible licensing and port configurations to scale from small proof-of-concept tests to higher-throughput network validation. The solution supports controlled test execution, reporting, and analysis from a unified environment.

See Block Diagram of Portable Security Lab Solution

Build Portable Security Labs

Explore Products in Our Portable Security Lab Solution

Discover Resources and Insights

Additional Resources for Portable Security Lab

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?