Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
The Keysight cellular virtual drive test emulation toolset enables engineers to test base stations by emulating real-world RF propagation and mobility scenarios with lab-grade repeatability. Using channel models derived from actual drive test data, the toolset reproduces geographic and environmental conditions to assess how base stations perform. It supports FR1 and FR2, integrates with network emulators and channel emulators, and allows validation of beam management, handovers, and throughput across a range of mobility profiles. Request a quote for the Keysight cellular virtual drive test emulation toolset today. Want to learn more about this solution? Explore the resources below.
Recreate real-world mobility scenarios using drive test data to validate handovers, coverage, and user experience in the lab.
Simulate complex RF conditions with correlated fading, multipath, Doppler, and mobility derived from geographic data.
Assess performance across KPIs like throughput, signal quality, and handover efficiency under controlled dynamic conditions.
Combine radio, protocol, and physical layer emulation to evaluate base station behavior in end-to-end network scenarios.
Workflow stage
Development
Test domain
Performance
Technology
5G NR, LTE
Test types
Virtual Drive Test, High Speed Train, Urban City
S8709A
S8709A Virtual Drive Test Toolset is a real-world lab test validating 5G devices under a wide range of network signaling and radio channel conditions.
Keysight’s S8709A Virtual Drive Test Toolset is a real-world lab test environment for validating 5G devices under a wide range of network signaling and radio channel conditions. It offers a fully controlled test scenario enabling quick and systematic performance validation. Moreover, it enables users to efficiently analyze the performance of 5G new radio (NR) devices deployed in non-standalone (NSA) or standalone (SA) networks and under various mobility scenarios.
The S8709A Virtual Drive Test Toolset is a part of Keysight’s comprehensive portfolio of 5G NR design and test solutions that spans the entire workflow from simulation, development, and design verification, to conformance and acceptance testing, and finally manufacturing and deployment. It creates a representation of real-world conditions without a need for comprehensive analysis and simulation of the environment. Lab-based testing enables mobile operators and wireless device manufacturers to quickly and efficiently benchmark different mobile devices. The S8709A Virtual Drive Test Toolset therefore accelerates the validation of wireless devices, supporting new design development from prototypes to fully functioning 5G NR devices.
The 5G virtual drive testing solution offers:
The 5G virtual drive testing solution is extendable to include:
The S8709A Virtual Drive Test Toolset is the only solution bringing real world logs to the testing workflow. It makes repeatable real-world performance testing accessible to R&D teams by integrating instrumentation and the test environment under a single lab solution. Users gain access to field measured geometrical channel models with high-capacity fading options as well as signaling scripts replicating operator-specific network capabilities.
By seamlessly integrating Keysight’s 5G channel emulation and network emulation solutions with Keysight’s Nemo Outdoor tool, users can quickly and easily verify the end-user experience based on real-life mobility scenarios, such as challenging high-speed train conditions. The data captured in the field is imported into the S8709A Virtual Drive Test Toolset test scenario, resulting in reliable and repeatable replay of the radio channel environment in a controlled laboratory environment.
Massive MIMO provides increased cell capacity for 5G and LTE. Using the right tools enables quick validation of network–device interoperability and performance for real-world operation.
With the full antenna array sampling massive MIMO solution, all antenna array ports are sampled simultaneously allowing realistic modelling of spatial separation between multiple mobile devices for multi-user MIMO 3D beamform validation. You can verify performance from 16x16bi to 64x16bi for complete base station MU-MIMO TM9 UE feedback and uplink SRS-based massive MIMO scheduler/beamformer testing.
Simplified partial antenna array sampling massive MIMO testing with an external RF analog combiner or phase shifter matrix is an optimized solution for cost effective multi-user, multi-RAT, and handover mobility focused UE and base station testing. It supports the antenna array column/row combination and virtual probe/key-hole-channel channel emulation configurations.
Keysight’s PROPSIM F64 5G Massive MIMO Channel Emulation Solution
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Virtual drive test emulation uses real-world drive test data to recreate mobility scenarios and radio frequency (RF) fading conditions in a lab environment. This allows network equipment manufacturers and operators to test and validate base station, radio unit (RU), and user equipment (UE) performance under realistic urban, rural, highway, and high-speed mobility scenarios, without physically conducting drive tests.
Unlike traditional field testing, which requires time-consuming and costly vehicle routes, virtual drive test emulation offers a repeatable, automated, and scalable approach. It eliminates environmental variability, accelerates regression testing, and enhances test coverage for mobility events, including handovers, coverage loss, Doppler shifts, and channel impairments. By bringing real-world testing into the lab, engineers can debug, optimize, and validate RAN performance earlier in the development cycle, ultimately reducing time to market and ensuring higher network reliability.
Virtual drive testing emulation supports an extensive set of real-world deployment scenarios, enabling engineers to validate network performance without the time and cost of field testing.
These scenarios include:
By covering this wide spectrum of deployment conditions, virtual drive testing provides a flexible, repeatable, and cost-effective method to ensure 5G networks deliver reliable performance under the most challenging real-world conditions.
To create a complete virtual drive test workflow, the emulator is typically combined with several complementary tools. Each plays a role in reproducing real-world conditions and enabling repeatable, lab-based validation:
By integrating these tools, engineers can establish a field-to-lab workflow:
In summary, virtual drive test emulation becomes most effective when paired with field logging tools, channel emulation systems, and network signaling platforms, enabling a seamless and repeatable process for benchmarking device performance under real-world conditions.
Cellular virtual drive emulation enables mobile network operators to validate how devices perform under real-world mobility and RF conditions, without conducting repeated field tests. By emulating drive test scenarios in the lab, operators can:
This helps operators deliver a more reliable network, improve user experience, and minimize network issues caused by non-optimized devices.
Virtual drive testing is device-centric, while O-RAN and base station emulation are infrastructure-centric.
O-RAN and base station emulation focus on testing network elements, such as gNodeB behavior, open interfaces, protocol compliance, and features like RAN slicing or DU-CU interoperability. These tests validate how the network functions.
Virtual drive testing, by contrast, evaluates how mobile devices (smartphones, modems, IoT units) perform in real-world mobility, RF fading, and signaling scenarios—all recreated in a repeatable lab environment. It emphasizes:
In short: O-RAN and base station emulators test the network; virtual drive testing tests the device’s ability to operate on that network under real-world conditions.