Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Novus mini, a network test platform in a compact form factor, addresses the needs of network engineers as they deploy devices for automotive, industrial, enterprise, and aerospace defense usages.
As organizations embrace digital transformation, their reliance on connected IoT devices becomes critical to sustaining operations. In high-stakes sectors like Automotive, Manufacturing, and Aerospace & Defense, integrating these devices into business systems can significantly enhance safety and efficiency. However, because connectivity failures in these environments can lead to life-threatening risks and costly downtime, it is essential that network engineers use specialized testing tools to ensure the high level of resiliency and fault tolerance these industries demand before deployment.
The Keysight Novus mini is a compact, quiet, and affordable platform designed to meet the rigorous performance and conformance testing needs of the Industrial, Automotive, and Aerospace & Defense sectors. By supporting Time-Sensitive Networking (TSN) and L2-Security standards, the Novus mini provides a critical safety foundation for applications — ranging from mission-critical aerospace systems to the advanced driver assistance systems (ADAS) found in autonomous vehicles.
A combined solution offering both traffic generation and protocol testing in a single platform
The smallest footprint in the industry, outstanding cost per port, and featuring ultra-quiet, fan-less operation
Covers full performance and conformance testing
Validates TSN Profiles for:
Timing Profile validation for AS2011, AS2020, AS2025, ASds, 1588v2, and C37.238 (Power)
Ports
3 to 10
Port Type
Copper, BASE T1, BASE T1S
Timing Ports
1PPS in/out, 10 Mhz out
Type
Mini, Pro
Protocols
Timing, TSN, Routing, SDN
Includes Novus mini with 4 ports and a management port with the included USB to Ethernet adapter. Also, includes 1pps (input), 1pps (output), and 10 MHz (output).
Includes Novus mini with 4 ports and a management port with the included USB to Ethernet adapter. Also, includes 1pps (input), 1pps (output), and 10 MHz (output).
NTNM00100A-004
Includes Novus mini with 4 ports and a management port with the included USB to Ethernet adapter. Also, includes 1pps (input), 1pps (output), and 10 MHz (output).
Includes Novus mini Pro with 6 ports and a management port. Also, includes 1pps (input), 1pps (output), and 10 MHz (output).
Includes Novus mini Pro with 6 ports and a management port. Also, includes 1pps (input), 1pps (output), and 10 MHz (output).
NTNM01000A-006
Includes Novus mini Pro with 6 ports and a management port. Also, includes 1pps (input), 1pps (output), and 10 MHz (output).
Includes Novus mini Pro with 6 RJ45 ports, 3 100 / 1000 BASE-T1, 1 10BASE-T1S ports, and a management port. Also, includes 1pps (input), 1pps (output).
Includes Novus mini Pro with 6 RJ45 ports, 3 100 / 1000 BASE-T1, 1 10BASE-T1S ports, and a management port. Also, includes 1pps (input), 1pps (output).
NTNM01000A-AUT
Includes Novus mini Pro with 6 RJ45 ports, 3 100 / 1000 BASE-T1, 1 10BASE-T1S ports, and a management port. Also, includes 1pps (input), 1pps (output).
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
The Avnu Alliance is an industry consortium that focuses on ensuring the interoperability of devices using IEEE 802.1 Audio Video Bridging (AVB) and Time-Sensitive Networking (TSN) standards. The Keysight Novus mini hardware platform fully supports Avnu’s core test specification - including Automotive, Silicon, and Switch Conformance. By aligning with these rigorous standards, the platform enables precise verification and validation, ensuring that devices from different vendors seamlessly interoperate within a unified deterministic network.
The OPEN Alliance is a leading industry consortium dedicated to the global adoption of Automotive Ethernet for in-vehicle networking. Keysight’s Novus mini hardware platform is engineered to support critical OPEN Alliance test specifications, including the TC8, TC8 Layer 2, and TC11 test plans. By providing a standardized framework for verification and validation, these test suites ensure seamless multi-vendor interoperability across the increasingly complex automotive ecosystem.