Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
89601BHFC
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Evaluate and optimize the performance of 5G devices in a lab environment with a purpose-built test solution.
Evaluate and optimize the performance of 5G devices in a lab environment with a purpose-built test solution.
C8708000A
Evaluate and optimize the performance of 5G devices in a lab environment with a purpose-built test solution.
The Advanced Performance Test Software offers advanced performance testing beyond standard requirements by providing predefined test cases and customizable test scripts to meet specific customer requirements.
Validate the real-world performance of 5G devices in a laboratory.
Validate the real-world performance of 5G devices in a laboratory.
C8709000A
Validate the real-world performance of 5G devices in a laboratory.
The Virtual Drive Test Software enables you to efficiently analyze the performance of 5G new radio (NR) devices deployed in non-standalone (NSA) or standalone (SA) networks and under various mobility scenarios.
Up-to-date and comprehensive access to 5G NR cellular RF Regulatory test cases for both TDD and FDD and all relevant bands in both FR1 and FR2 frequencies.
Up-to-date and comprehensive access to 5G NR cellular RF Regulatory test cases for both TDD and FDD and all relevant bands in both FR1 and FR2 frequencies.
C8705003A
Up-to-date and comprehensive access to 5G NR cellular RF Regulatory test cases for both TDD and FDD and all relevant bands in both FR1 and FR2 frequencies.
Characterize 5G NR chipsets and devices with comprehensive software for network emulation, RF and functional testing.
Characterize 5G NR chipsets and devices with comprehensive software for network emulation, RF and functional testing.
C8700200A
Characterize 5G NR chipsets and devices with comprehensive software for network emulation, RF and functional testing.
The C8700200A Test Application Software provides real-time testing across the full chipset and device development workflow from early prototype testing through integration, verification, and acceptance. The powerful GUI delivers a high level of autonomy in configuration and parameterization with full access to 5G NR scheduling to test many use cases.
Verify RF performance and functional KPI of wireless chipsets and devices using real-time network emulation and end-to-end IP data throughput analysis. Develop test automation with SCPI or use the C8702000A RF Automation Toolset and the C870300A Functional KPI Toolset with built-in test scenarios for RF and functional testing.
Be ready for the future with high-performance capability:
Simplify RF verification of 5G NR devices with software designed specifically for RF testing.
Simplify RF verification of 5G NR devices with software designed specifically for RF testing.
C8714000A
Simplify RF verification of 5G NR devices with software designed specifically for RF testing.
Keysight's C8714000A RF Application Software reduces the need for protocol expertise with intelligent signaling. Select built-in 3GPP tests, SAR tests, and maximum throughput tests to automatically configure parameters. Efficient usability makes test development and execution quick and easy.
Modify parameters essential to RF testing during a live connection. Changes are made in the background with no user intervention. Use a blind handover to modify multiple parameters simultaneously.
Save test development time with built-in tests. The RF Application Software automatically configures parameters for the selected test according to 3GPP and starts the measurement. Select from LTE, 5G NR NSA, SA, 2UL CA, UL MIMO, Tx diversity, SAR, and maximum throughput tests.
Verify device RF performance under carrier aggregation conditions. Configure up to four 5G NR cells and up to six LTE cells. Then, analyze multiple measurement results for each cell.
The RF Application Software is optimized for speed using Keysight’s UXM 5G Wireless Test Platform to make RF measurements in parallel with an embedded measurement engine.
Comprehensive coverage and flexibility to test 5G RF, Demod and RRM pre-conformance test cases.
Comprehensive coverage and flexibility to test 5G RF, Demod and RRM pre-conformance test cases.
C8705001A
Comprehensive coverage and flexibility to test 5G RF, Demod and RRM pre-conformance test cases.
Comprehensive coverage of the 3GPP-defined RF, Demod and RRM test cases for 5G and C-V2X, used for Conformance testing.
Comprehensive coverage of the 3GPP-defined RF, Demod and RRM test cases for 5G and C-V2X, used for Conformance testing.
C8705002A
Comprehensive coverage of the 3GPP-defined RF, Demod and RRM test cases for 5G and C-V2X, used for Conformance testing.
The RF/RRM Conformance Test Software provides up-to-date and comprehensive access to 5G NR and C-V2X RF, Demod and RRM conformance test cases. The S8705A is an approved test platform for device certification at GCF and PTCRB that supports both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.
Comprehensive coverage of the 5G RF and RRM test plans of the world’s major mobile network operators on both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.
Comprehensive coverage of the 5G RF and RRM test plans of the world’s major mobile network operators on both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.
C8707000A
Comprehensive coverage of the 5G RF and RRM test plans of the world’s major mobile network operators on both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.
Intuitive software that enables automation of the UXM 5G for RF transmitter and receiver performance testing of cellular devices based on 3GPP 4G LTE, 5G NR, NB-NTN, RedCap, C-V2X standards, as well as WLAN devices following 802.11 standards including Wi-Fi 7.
Intuitive software that enables automation of the UXM 5G for RF transmitter and receiver performance testing of cellular devices based on 3GPP 4G LTE, 5G NR, NB-NTN, RedCap, C-V2X standards, as well as WLAN devices following 802.11 standards including Wi-Fi 7.
C8702000A
Intuitive software that enables automation of the UXM 5G for RF transmitter and receiver performance testing of cellular devices based on 3GPP 4G LTE, 5G NR, NB-NTN, RedCap, C-V2X standards, as well as WLAN devices following 802.11 standards including Wi-Fi 7.
Full RF Functional Testing for LTE, 5G NR Devices, NB-NTN, RedCap, C-V2X and WLAN Devices
The ultimate RF Automation test software provides an environment to create test campaigns using pre-defined transmitter and receiver measurement test cases for:
Use the test software to create and perform fully automated RF test scenarios for device full RF functional testing, fast Go / No-Go verification for repair, RF design regression, and validation, and even pre-conformance testing.
Comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through systems integration and verification.
Comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through systems integration and verification.
C8701001A
Comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through systems integration and verification.
Protocol Conformance Test Software supports the whole testing cycle in the lab, from test project creation and test execution to result analysis.
Protocol Conformance Test Software supports the whole testing cycle in the lab, from test project creation and test execution to result analysis.
C8704000A
Protocol Conformance Test Software supports the whole testing cycle in the lab, from test project creation and test execution to result analysis.