Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.

Pathwave test software

Showing 12 of 79

Image of  PathWave Signal Generation Pro For Custom Modulation, Waveform Playback
PathWave Signal Generation Pro For Custom Modulation, Waveform Playback
Model
N7608EMBC

Offline playback of pre-generated custom modulation waveforms with the Keysight signal generators

Image of PathWave Signal Generation For Custom Modulation, Embedded Application for /E7608APPC
PathWave Signal Generation For Custom Modulation, Embedded Application for /E7608APPC
Model
N7608APPC

Create custom IQ and custom OFDM signals with Keysight signal generators.

Image of  WLAN 802.11ac / ax Measurement Application, Multi-Touch UI
WLAN 802.11ac / ax Measurement Application, Multi-Touch UI
Model
N9077EM1E

Perform WLAN 802.11ac and 802.11ax transmitters one-button measurements with pass/fail tests as defined by IEEE WLAN 802.11 standards.

Image of  WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application, Multi-Touch UI
WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application, Multi-Touch UI
Model
N9077EM0E

Perform WLAN 802.11a/b/g/j/p/n/af/ah transmitters one-button measurements with pass/fail tests as defined by IEEE WLAN 802.11 standards.

Image of  Open RAN Studio for O-RU Testing and Validation
Open RAN Studio for O-RU Testing and Validation
Model
U5040BSCB

Open RAN Studio includes powerful O-RAN focused tools to construct, play, capture, and measure O-RAN traffic over Ethernet fronthaul interfaces. Optional extraction of IQ vectors enables modulation analysis with Keysight 89600 VSA software.

Image of  Open RAN Studio Player and Capture Appliance
Open RAN Studio Player and Capture Appliance
Model
S5040A

The S5040A is an instrument grade test and measurement appliance to perform the measurements necessary to validate an O-RU’s functional operation and performance.

Image of  WLAN 802.11be and 802.11bn Measurement Application, Multi-Touch UI
WLAN 802.11be and 802.11bn Measurement Application, Multi-Touch UI
Model
N9077EM2E

Perform WLAN 802.11be and 802.11bn one-button measurements defined by IEEE 802.11 standard.

Image of  Base Station Measurement Automation Solution
Base Station Measurement Automation Solution
Model
P7000A

3GPP Base Station Conformance (based on 3GPP Chapter 6, 7 and 8) Measurement Automation Solution Software.

Image of  Automotive Ethernet Channel Compliance Software
Automotive Ethernet Channel Compliance Software
Model
AE6910L

The AE6910L Automotive Ethernet Channel Compliance Software provides an automated way to test connectors, cables, or harnesses of automotive Ethernet channels.

Image of  PathWave Test Sync Executive
PathWave Test Sync Executive
Model
KS2201A

KS2201A PathWave Test Sync Executive enables execution of synchronous, real-time operations across multiple instruments based on Keysight's HVI test solution.

Image of  PathWave Test Automation
PathWave Test Automation
Model
KS8400A

Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.

Image of  PathWave Test Automation Deployment System
PathWave Test Automation Deployment System
Model
KS8000A

Test sequencer deployment software for test automation development.

Clear All