Choose a country or area to see content specific to your location
-
Produkte & Service
-
Oszilloskope & Analysatoren
- Oszilloskope
- Spektrumanalysatoren (Signalanalysatoren)
- Netzwerkanalysatoren
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bitfehlerraten-Tester
- Noise Figure Analyzers + Noise Sources
- High-Speed Digitizers and Multichannel Data Acquisition Solutions
- AC Power Analyzers
- DC-Leistungsanalysatoren
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Signalgeneratoren, Quellen & Stromversorgung
-
Software
-
Mobilfunk und andere Wireless-Technologien
-
Modulare Messgeräte
-
Netzwerk-Test
-
Network Security + Visibility
-
Additional Products
-
Service
- All Products, Software, Services
-
-
Lösungen
- Branchen
- Insights
- Ressourcen
- Buy
- Support
- Keysight.Home
- Produkte und Services
- Netzwerktest
- Netzwerk-Test-Hardware
- XGS2 Chassis Platform
XGS2 Chassis Platform

2-slot, 3RU modular bench-top chassis
Already own this product? Visit Technical Support
Highlights
- Compact 3RU form factor supports broad range of speeds—400/100/50/40/25/10/1GE
- Supports Ixia applications for performance, functional, conformance, and security testing
- 3 chassis models to meet test requirements and budget: XGS2-SD standard performance; XGS2-SDL standard performance; XGS2-HSL high performance
- Ultra-high performance chassis assembly with innovative high-speed backplane supports high-bandwidth requirements
- Hot-swappable load modules can be actively swapped without disrupting chassis operation
- Redundant power supply to ensure uninterrupted testing
- Field serviceable with modular power supplies, chassis controller, fan assembly, and synchronization modules
- 400GE-ready
Flexible, Portable 2-Slot Chassis
Keysight test systems deliver the industry’s most comprehensive solutions for the security, performance, functional, and conformance testing of networks, devices, and networked applications. The 2-slot XGS2 chassis platform provides highly flexible and portable chassis that powers load modules and test applications to create a test system. The XGS2 platform provides the foundation for a complete benchtop or rackmount test environment.
The XGS2 chassis has a front-to-back airflow system to ensure that all of our highest-density load modules operate efficiently. A true modular construction maximizes the XGS2 platform’s serviceability as each major system component is self-contained and field-replaceable with the fan assembly, synchronization module, power supply, and chassis controller module designed to be readily installed and removed.
The XGS2 platform chassis run the same applications and accept the same XM form factor (XMFF) load modules as their bigger XGS12 platform counterparts making it easy to integrate into existing set-ups. Our load modules are hot-swappable, ensuring a highly-scalable and multi-user testing environment.
Featured Resources
Related Products
Want help or have questions?