What are you looking for?
Novus mini
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2026-05-27 | 26.1.0 | Version 26.1.0 introduces Automotive hardware support for Novus Mini and Novus Mini Pro, along with support for 10M Half Duplex mode. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2026-05-27 | 26.1.0 |
| Version Description |
|---|
| Version 26.1.0 introduces Automotive hardware support for Novus Mini and Novus Mini Pro, along with support for 10M Half Duplex mode. |
Dokumentation
Verfügbare Downloads
Fresh Installation
Novus mini Full Installer (For Novus mini 3-port, 4-port and Automotive(6-port))
Checksum:D0AD2180AE6E8872091C04D8422597D462425F2151B58C003E5CA30456FAD850
The iso installer can be installed following the steps below: 1- Download the iso file. 2- Create a bootable usb drive with the downloaded iso file using any freely available software like Balena Etcher. 3- Insert the bootable usb drive in the usb slots of the Novus mini box. 4- Boot the Novus mini from pen-drive and follow instructions.
Novus mini Full Installer (For Novus mini Pro 6-port , Automotive(10-port))
Checksum:0FCAC4F30302D6E8503A30D67FD31EB50392B3F4570530683A020C79E6E7D271
The iso installer can be installed following the steps below: 1- Download the iso file. 2- Create a bootable usb drive with the downloaded iso file using any freely available software like Balena Etcher. 3- Insert the bootable usb drive in the usb slots of the Novus mini box. 4- Boot the Novus mini from pen-drive and follow instructions.
Upgrade Existing 26.0 / 1.5 Systems to 26.1
Novusmini Update Installer (Platform)
Checksum:83186EBA63BDCA18B01D17ECFE477B63F03953EC52A7FFEC9572E0A4EE00E04B
To Update the Platform Version to 26.1 from Novus Mini Version 1.5 or 26.0, Use this Installer.
Novusmini Update Installer (Application Suite)
Checksum:895A04524C75E436CAE01AFF9234F5D11BFC2E0C6C50C5914632DE56BBC4EAE1
To Update the Application Suite Version to 26.1 from Novus Mini Version 1.5 or 26.0, Use this Installer.
Upgrade Path for 1.4 Systems
Novusmini Update Installer(26.0) (Platform+Application Suite)
Checksum:ACCB8BD7546F0C5635AF7D13AE04082D020311D42F62DA3EC0706845DA0D2A76
To Update the Novus Mini Platfrom & Application Suite Version to 26.0 from Novus Mini Version 1.4, Use this Installer.
Other Installers
IxNetwork Desktop Client Installer
Checksum: C87F0664DEBEEB4B8A96C7404A14ED79617093281A7EDF385597CE8B62B61C79