What are you looking for?
N5306A Protocol Analyzer for PCIe 1.0 and 2.0
The N5306A is a key component of the E2960 family of PCIe test solutions. It is an I/O modules that fits into the N5540A or N5541A N2X chassis.
The N5306A supports x1 through x8 PCIe links, and with two combined modules, can probe a x16 PCIe link.
The N5306A can be used in conjunction with a wide range of probing options, including mid-bus, slot interposer and flying leads probes.
With the addition of a P2L gateway cable, it is possible to do cross bus analysis of multiple technologies with a combination of the Protocol Analyzer and Logic Analyzer.
This software application controls the N5306A module runs on a Windows XP or Windows 7 PC, The Protocol Analyzer software include sophisticated features such as state-based triggering, easy-flow, context sensitive columns to help you gain insight faster.
PCI Express and PCIe are registered trademarks of PCI-SIG
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2011-09-28 | 8.02.009 | Protocol Analyzer Software now supports Windows 7 operating system |
| Veröffentlichungsdatum | Version |
|---|---|
| 2011-09-28 | 8.02.009 |
| Version Description |
|---|
| Protocol Analyzer Software now supports Windows 7 operating system |
Wie geht das Herunterladen
Click the download button, select file and save.
How to Install
After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.
Lizenzierung
- Requires a License
Dokumentation
Installs on: PC
Betriebssystem
- Windows 7
- Windows XP SP3
- Windows XP SP2
Voraussetzungen
- Information Not Available
Supported Instruments
- N5306A