What are you looking for?
Welding (SYSWELD)
Keysight CAE Welding (SYSWELD) simulates welding, brazing, and heat treatment processes, predicting residual stresses, phase transformations, and distortions. It supports single and multi-pass welding, clamping strategies, and post-weld heat treatment. Engineers use Keysight Welding to simulate spot (welding process validation as well as strength evaluation), arc, electron beam and laser welding on high-strength steels and aluminum alloys. Its metallurgical models include phase kinetics and hardness prediction, enabling accurate simulation of thermal cycles and mechanical response. The solution helps optimize process settings and weld sequences, reduce distortion, and ensure dimensional accuracy in all assemblies. It is widely used in automotive body-in-white chassis, aerospace structures, and heavy equipment manufacturing.
- Simulate joining, welding and heat treatment to ensure structural integrity and dimensional control.
- Predict residual stresses, phase transformations, and distortion
- Simulate spot, arc, laser and electron beam welding processes
- Optimize weld sequences and clamping strategies
- Model post-weld heat treatment and hardness evolution
- Used widely in automotive, aerospace, and shipbuilding industries
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2025-01-30 | 2025.0 | See Release Notes |
| Veröffentlichungsdatum | Version |
|---|---|
| 2025-01-30 | 2025.0 |
| Version Description |
|---|
| See Release Notes |
Welding (SYSWELD) 2025.0 includes:
- Visual-Mesh
- Visual Weld (CSM), Heat Treatment, Weld-Rupture and Visual Assembly
- Visual-Viewer
- Sysweld & CSM Solver
- Pam-OPT Solver
- ADMORE Solver
Welding and Heat Treatment
Keysight CAE's Welding (SYSWELD) 2025 solution offers a unique and comprehensive virtual assessment of material characteristics, microstructure, residual stresses and distortions in welded structures and assemblies. Welding (SYSWELD) addresses different welding processes (arc, electron beam and laser spot welding) and heat treatment processes (carburizing, carbonitriding, and quenching) and considers all relevant phenomena (chemical, thermal, metallurgical and mechanical). Thus, Welding (SYSWELD) allows engineers to be as productive as possible by building the physically realistic virtual structures that drastically reduce the number of prototypes to be built in the development phase while improving the quality and lifetime of the manufactured products. This directly minimizes the time to market and development costs, providing Welding (SYSWELD) customers with a key competitive advantage.
With this latest release,Keysight CAE has enhanced the welding & heat treatment simulation capabilities of Welding (SYSWELD) 2025.0 to secure process feasibility and security, to control material characteristics and residual stresses, to keep distortion within specified tolerances, and to improve the performance of the product.
Welding (SYSWELD): Value Proposition
Welding (SYSWELD) is a predictive simulation chain to verify and to validate the welding quality and product performances by considering joining & assembly effects upfront in the design process allowing you to:
- Reduce the need for physical prototypes,
- Control and optimize material characteristics, joining process and weld integrity,
- Enhance product performance, quality, and service life.
95 % of the Welding (SYSWELD) industrial usages has been migrated inside Keysight CAE CSM (Computational Structural Mechanics) solver to strongly improve the performance and the usability by taking the full benefit from CSM platform’s DMP power and capability. The Physical platform convergence becomes the major step to consolidate on Thermo-Mechanical solver technology platform. It offers inter-operability and combinatory capabilities to enable large Manufacturing solutions combinatory value offer and performance solutions value offer.
Many enhancements have been achieved within CSM solver to consider all relevant thermal metallurgical and mechanical phenomena related to welding. It includes 3D solid mesh management and shell mesh management, strong thermal and mechanical contact management and post weld heat treatment.
Visual Weld based on CSM solver is a new easy to use User Interface that allows the user to define the welding process to secure process feasibility and security, to control material characteristics and residual stresses, to keep distortion within specified tolerances, and to improve the performance of the product.
Unconnected mesh management: User can define any contact condition between components and between components and welds in case of unconnected mesh management between weld bead and components. The contact will then ensure the thermal and the mechanical continuity. Sticking or sliding contact can be applied.
Spot Weld Rupture New Solution
A new easy to use workflow has been implemented to allow the user to define a spot weld rupture process chain.
It provides a streamlined and intuitive workflow to evaluate spot weld process and strength virtually enabling individual engineers as well as cross disciplinary teams to explore, validate and resolve real-world manufacturing and crash CAE process issues in terms of weld process window, quality, and strength.
As a result, the user can remove the strong dependency on physical-based, non-scalable processes by evaluating the weld quality and strength more efficiently and accurately in the virtual world, while optimizing their welding process and crash CAE prediction.
Our solution is built on advanced chaining of multi-physics spot welding simulation and strength analysis simulation, enabling unlimited tryouts of weld parameters & material-thickness combinations.
Visual Assembly
Assembly simulation to ensure dimension accuracy “distortion control” of assemblies which covers the complete car body manufacturing chain starting from the stamped part to pre-positioning to holding/clamping and finally welding/joining. It also covers large-welded assemblies with thick plates and multi-pass welds, which are common in the shipbuilding industry.
Some of the major release highlights are:
- Enhancement of contact management
- Introduction of new convergence parameters in Visual Assembly
- Plenty of critical issues have also been fixed to improve the usage of the product.
Wie geht das Herunterladen
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Lizenzierung
- Requires a License
Dokumentation
- SYSWELD 2025.0 - Release Notes
- SYSWELD 2025.0 - Installation Guide
- SYSWELD 2025.0 - Reference Manual (CSM Weld and ASSEMBLY) (online)
- SYSWELD 2025.0 - Reference Manual (CSM Weld and ASSEMBLY) (downloadable)
- SYSWELD 2025.0 - User Documentation (online)
- SYSWELD 2025.0 - User Documentation (downloadable)
- SYSWELD 2025.0 - Free Open Source Software License Information
- SYSWELD Visual-Assembly 2025.0 - Documentation package
Installs on: PC
Betriebssystem
- Windows 64
Voraussetzungen
Verfügbare Downloads
SYSWELD 2025.0 for Windows
File Size: 6.05 GB
MD5: 5e603096fdcc86092ae2f6da1f4ccae9
Info: SYSWELD 2025.0 solution release for Windows 11 or 10 64-bit Operating Systems
How to install:
Unzip SYSWELD2025r0_Windows.zip archive in a temporary directory and execute SYSWELDSetup.exe
Follow instructions in SYSWELD 2025.0 Installation Guide document.
From Weld Quality to Body Manufacturing & Distortion Engineering, Keysight CAE Welding (SYSWELD) offers a unique computer-aided assessment of material characteristics, residual stresses and distortions by taking into account all the multi-physics that is involved in Welding, Assembly and Heat Treatment manufacturing processes:
- for process feasibility and material characteristic control
- for process security and product performance improvement
- for car body manufacturing and distortion control
Welding (SYSWELD) 2024, a predictive solution for Welding and Heat Treatment simulation, which includes Visual-Weld, Visual-Heat Treatment and SYSWELD plus CSM solvers.
Today, Welding (SYSWELD) offers an easy-to-use and robust software package to simulate all the multi-physics involved in the Welding and Heat Treatment processes.
Welding (SYSWELD) 2024.0 includes:
Visual-Mesh
Visual-Weld & Heat Treatment
Visual-Viewer
Sysweld & CSM Solver
Highlights of Welding (SYSWELD):
- Based on CAD model and 1D curve a new tool “Batch Weld Bead” has been developed to create automatically shell connected model. The user can select all the curves that represent the weld trajectory and automatically the tool detect the corresponding component to be connected and the type of weld (TJoint, Overlap Joint and Butt Joint). The user can define for each bead the size of the bead and the corresponding mesh discretization.
Visual Weld CSM
- 95% of the Sysweld industrial usages has been migrated inside ESI CSM (Computational Structural Mechanics) solver to strongly improve the performance and the usability by taking the full benefit from CSM platform’s DMP power and capability.
- Many enhancements have been achieved within CSM solver to consider all relevant thermal metallurgical and mechanical phenomena related to welding. It includes 3D solid mesh management and shell mesh management, strong thermal and mechanical contact management and post weld heat treatment
- Visual Weld based on CSM solver is a new easy to use User Interface that allows the user to define the welding process to secure process feasibility and security, to control material characteristics and residual stresses, to keep distortion within specified tolerances, and to improve the performance of the product.
- Un connected mesh management: User can define any contact condition between components and between components and welds in case of un-connected mesh management between weld bead and components. The contact will then assure the thermal and the mechanical continuity. Sticking or sliding contact can be applied.
Spot Weld Rupture
- A new easy to use workflow has been implemented to allow the user to define a spot weld rupture process chain. It provides a streamlined and intuitive workflow to evaluate spot weld process and strength virtually that enables individual engineers as well as cross disciplinary teams to explore, validate and resolve real-world manufacturing and crash CAE process issues in terms of weld process window, quality, and strength.As a result, user can remove the strong dependency on physical-based, non-scalable processes by evaluating the weld quality and strength more efficiently and accurately in the virtual world, while optimizing their welding process and crash CAE prediction.
- The solution is built on advanced chaining of multi-physics spot welding simulation and strength analysis simulation enabling unlimited tryouts of weld parameters & material-thickness combinations.
Visual Assembly
- Assembly simulation to ensure dimension accuracy “distortion control” of assemblies which covers the complete car body manufacturing chain starting from the stamped part to pre-positioning to holding/clamping and finally welding/joining. It also covers large-welded assemblies with thick plates and multi-pass welds, which are common in the shipbuilding industry. Some of the major release highlights are:
Enhancement of Contact in Assembly, Improvement of Scan to Mesh, Penetration Check - Pin Locators, Locator penetration improvements
Plenty of critical issues are also fixed to improve the usage of the product.
Wie geht das Herunterladen
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Lizenzierung
- Requires a License
Installs on: PC
Betriebssystem
- Windows 64
Voraussetzungen
Verfügbare Downloads
SYSWELD 2024.0 for Windows
File Size: 5.98 GB
MD5: 0a51be2fb5f24b0a8f740d02216129e9
Info: SYSWELD 2024.0 installer for Windows 10 & 11 or higher.
How to install:
Unzip SYSWELD2024r0_Windows.zip archive in a temporary directory and execute SYSWELDSetup.exe
Follow instructions in SYSWELD 2024.0 Installation Guide document.
From Weld Quality to Body Manufacturing & Distortion Engineering,Keysight CAE Welding (SYSWELD) offers a unique computer-aided assessment of material characteristics, residual stresses and distortions by taking into account all the multi-physics that is involved in Welding, Assembly and Heat Treatment manufacturing processes:
- for process feasibility and material characteristic control
- for process security and product performance improvement
- for car body manufacturing and distortion control
Welding (SYSWELD) 2023.5 includes:
Welding Solution:
- Visual-Weld 2023.5
- Welding (SYSWELD) Solvers 2023.1
- CSM Solver V44.1.0
Spot Weld Rupture Solution:
- Visual Spot Weld Rupture 2023.5
- Welding (SYSWELD) Solvers 2023.1
- CSM Solver V44.1.0
Heat Treatment Solution:
- Visual-HT 2023.5
- Welding (SYSWELD) Solvers 2023.1
Visual Assembly Solution:
- Visual-Assembly 2023.5
- CSM Solver V44.1.0
Highlights of Welding (SYSWELD)
Welding with CSM Solver
New smart powerful weld solution based on CSM platform: Sysweld solver has been migrated to CSM (Computational structural Mechanic) platform which strongly improve the performance and the usability by taking the full benefit from CSM platform’s DMP power and capability. The inter-operability and combinatory capabilities enable large Manufacturing and Pre-Certification solutions combinatory value offer.
Key functionalities of this new welding advisor:
- New weld solution based on CSM is between 2 to 5 times faster than SYSWELD
- CSM solver offers better scalability than SYSWELD
- Unconnected mesh management between welds and components
- Easy thermal and mechanical contact management
- Sliding to sticking contact auto management based on fusion temperature
- Auto contact pair detection between welds and components and between components
- Smart weld sequence manager
- Smart Excel weld process plan tool
- Auto shell mesh creation tool
Spot Weld Rupture
Spot Weld Rupture: Streamlined Virtual Process Chain to evaluate spot weld process windows and to predict body design rupture considering manufacturing effects. Fully virtual solution that eliminates dependency on physical testing, increases efficiency and improves connection strength.
Key functionalities of this new solution:
- Predictive solution for whatever process lobe and rupture
- Streamline weld process chain
- Computation time saving
- Advanced model order reduction fully embedded in the workflow to perform large process lobe space exploration for faster decision-making
- Allow multi parallel runs for process lobe analysis
- Weld/Rupture simulation compatible with adhesive bounding
- 3 sheets rupture analysis
Visual Assembly
New generation, easy-to-use assembly simulation to ensure dimension accuracy “distortion control” of assemblies which:
- covers complete car body manufacturing chain starting from the stamped part to pre-positioning to holding/clamping and finally welding/joining
- covers large-welded assemblies with thick plates and multi-pass welds, which are common in the shipbuilding industry
Key functionalities:
- New feature for part feasibility analysis
- Integration of quality control feature within assembly context
- Surface cleaning and meshing utility
- Weld bead creation support for non-conform mesh
- Scan to Mesh tool enhancements
- Repositioning using 3-2-1 approach
- Adaptation of new color scheme
- Integration of signed displacement contour
- Separate trade for Assembly
VE 2023.5.1 is mainly targeted to have critical bug fixes for Assembly solution (Visual Assembly) related to contact management, USTART/ part feasibility analysis.
Wie geht das Herunterladen
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Lizenzierung
- Requires a License
Installs on: PC
Betriebssystem
- Windows 64