The Polarization Tutor is a highly intuitive, interactive, application that visually shows the connection between the electric field, polarization ellipse, Stokes parameters and the Poincare Sphere. This free software will be useful to those wishing to understand the concepts of polarized light.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2002-09-26 1.0 File available for download...
Veröffentlichungsdatum Version
2002-09-26 1.0
Version Description
File available for download...

Wie geht das Herunterladen

  1. Click the Download button
  2. Save file to your hard disk

How to Install

  1. To start extraction, execute the file (Start / Run or double-click in Windows Explorer)
  2. Further installation instructions will be provided during te self-extraction process

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows XP SP3
  • Windows XP SP2
  • Windows 95/98

Voraussetzungen

  • None

Keine Softwareversion verfügbar
SHOW MORE