Electrical Performance Scan (EP-Scan) Software downloads are available now. 

Plattform wählen :

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Kostenlos Trial
Veröffentlichungsdatum Version Versionsbeschreibung
2026-02-23 2026 Ep-Scan 2026 introduces a substrate cross-section viewer. It greatly enhances the import of designs with the upgraded IPC-2581 and ODB++ importers. It also has usability improvements with the inclusion of PCIe gen6 and gen7 RL masks and synchronized warning highlighting. Also Windows 11 is now supported as OS.
Veröffentlichungsdatum Version
2026-02-23 2026
Version Description
Ep-Scan 2026 introduces a substrate cross-section viewer. It greatly enhances the import of designs with the upgraded IPC-2581 and ODB++ importers. It also has usability improvements with the inclusion of PCIe gen6 and gen7 RL masks and synchronized warning highlighting. Also Windows 11 is now supported as OS.

Note: The minimum license version required to run this software is 2022.02. If you are a supported customer and your date-based license version is less than 2022.02, login to the Keysight Software Manager to obtain your updated licenses before installation.

Lizenzierung

  • Requires a License

Dokumentation

SHA256: 0FC5F0CEBAA4DFA8735EB5E99B6E17F9363D949D7C1DC977A9180D23251CE0B7

Installs on: PC

Betriebssystem

  • Windows 10 Enterprise (64-bit)

Voraussetzungen

Ähnliche Links

Note: The minimum license version required to run this software is 2024.02. If you are a supported customer and your date-based license version is less than 2024.02, login to the Keysight Software Manager to obtain your updated licenses before installation.

Lizenzierung

  • Requires a License

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 10 Enterprise (64-bit)

Voraussetzungen

Ähnliche Links

Note: The minimum license version required to run this software is 2022.02. If you are a supported customer and your date-based license version is less than 2022.02, login to the Keysight Software Manager to obtain your updated licenses before installation.

Lizenzierung

  • Requires a License

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 10 Enterprise (64-bit)

Voraussetzungen

Ähnliche Links

Note: The minimum license version required to run this software is 2022.02. If you are a supported customer and your date-based license version is less than 2022.02, login to the Keysight Software Manager to obtain your updated licenses before installation.

Lizenzierung

  • Requires a License

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 10 Enterprise (64-bit)

Voraussetzungen

Ähnliche Links

Note: The minimum license version required to run this software is 2022.02. If you are a supported customer and your date-based license version is less than 2022.02, login to the Keysight Software Manager to obtain your updated licenses before installation.

Lizenzierung

  • Requires a License

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 10 Enterprise (64-bit)

Voraussetzungen

Ähnliche Links

SHOW MORE