This patch includes fixes across three main applications, ART, AQT and ITF. The patch for ART and AQT are included inside one patch file and there are RepairTool30d and QualityTool10d respectively. This patch is accumulative in nature and contains all fixes released in the last release (ITF 3.0a patch).

Software patch revision 3.0d addresses these issues:

Description Change Request Identification
ITF:  Lifetime Rules can now delete Natives files and solid shape model images CR14781 and CR15132
ITF:  Fix for broken file caused by the network congestion between SJ and ITF CR15103
ITF:  Fix for broken file issues caused by network congestion CR15291
ITF:  Added Retry All and Delete All buttons on the Broken file view of the ITF Administration system CR13903
ITF:  Fixed data loss problem on multiple board panel when one board has 40 times more defects than others CR15109
ART:  Fixed missing images when using SJ ANDed algorithm (for SJ AOI), specifically those using RefDef suffix "-sh" CR15190
ART:  Fixed missing defect call on a primary component when using SJ ANDed algorithm with RefDef suffix "-sh" CR15133
ART:  SP50 defects can now be opened in ART CR15289
ART:  Search for Board by Type dialog box has time stamp on each board type or panel name inside the left pane CR14978
ART:  Fixed delay in data retrieval when opening Boards in sequence or Non-Barcode mode for AOI CR15637
AQT:  SP50 defect attributes can now be charted in AQT.  Note that ITF and AQT on this patch are not handling measurement data CR15290

Software patch revision 3.0d installation instructions:

  1. Download the patch, ITF Server 3.0d onto the ITF Server.
  2. On the ITF Server, make sure the ITF services are stopped.

    Double-click on the file C:\Program Files\Keysight Technologies\Intelligent Test Framework\Util\Diag\Stop.bat.
  3. Install the ITF Server patch components.

    Double-click on ITFServer30d.exe self-extracting executable file.
    Follow the instructions in the Install Shield.

    If you have a 5DX connected to the ITF, you will need to modify your TRCMDPRO.CMD. For details of modification, please refer to the release notes.
  4. If you have an ART Client, install the ART patch components on the Repair Clients. The extraction included the patches for ART. These files were extracted in the shared "C:\Program Files\Keysight Technologies\Intelligent Test Framework\Install\Repair" directory.

    Go to the ART Client PC and map a drive to the ITF Server "Install" directory to download the ART patch.

    While on the ART Client PC, double click on the file RepairTool30d.exe. This will install the patch for the ART Client.
  5. If you have an AQT Client, install the AQT patch components on the Repair Clients. The extraction included the patches for AQT. These files were extracted in the shared "C:\Program Files\Keysight Technologies\Intelligent Test Framework\Install\Quality" directory.

    Go to the AQT Client PC and map a drive to the ITF Server "Install" directory to download the ART patch.

    While on the AQT Client PC, double click on the file QualityTool10d.exe. This will install the patch for the AQT Client.
  6. If you have a Keysight SJ Series connected to ITF, install the new ITFSJComponents30d.exe. For details of applying this package, please refer to the release notes.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2004-08-02 3.0d N/A
Veröffentlichungsdatum Version
2004-08-02 3.0d
Version Description
N/A

How to Download

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Voraussetzungen

  • See Documentation

Supported Instruments

  • ITF Server
Keine Softwareversion verfügbar
SHOW MORE