Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Detectors
- 33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz
33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz
Perform leveling, power sensing, and a variety of other applications with this rugged, high performance diode detector
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
Superior RF Performance
- Frequency response: ±0.6 dB
- Maximum SWR: 1.2 (10 MHz to 4 GHz), 1.5 (10 MHz to 18 GHz)
- Low level sensitivity: > 0.5 mV/uW
- Output Polarity: Negative
Power handling
- Maximum operating input power: 200 mW
- Typical short-term maximum input power (< 1 minute): 1 W
Noise
- Noise: 50 uV
Compatibility
- Input connector: 3.5mm male
- Output connector: SMC male
The Keysight 33330B low-barrier schottky diode detector has been widely used for many years in a variety of applications including leveling and power sensing. It offers good performance and ruggedness. Matched pairs (Option 001) offer very good detector tracking.
Note: Option 301 and 101 are default options unless specified otherwise.
Keysight offers different types of detectors, click here to learn more about Keysight Detectors.
Interested in a 33330B?
Featured Resources for 33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility