Choose a country or area to see content specific to your location
무엇을 찾고 있습니까?
- 키사이트.홈(Home)
- 제품 및 서비스
- 액세서리
- Electrodes and Resistors
Electrodes and Resistors
Keysight electrode and resistor accessories simplify the surface and volume resistivity characterization of insulating materials by providing accurate resistance or current versus time information in real-time. Keysight Electrode fixtures specifications run from 3 to 10GHz and are designed for impedance evaluations of side electrode SMD components. Our resistivity cells accurately measure high resistance up to 10 P Ω with triaxle input terminal configuration.
Electrodes and Resistors
B2980 시리즈 포함 N1413용 N1424C 비저항 셀(26/50/76 mm 직경 전극)
N1424B Resistivity Cell for N1413 with B2980 Series(26/50 mm Diameter Electrodes)
N1424A Resistivity Cell for N1413 with B2980 Series (50 mm Electrodes)
Want help or have questions?