무엇을 찾고 있습니까?
E5081A ENA-X Vector Network Analyzer
Characterize components up to 50% faster
E5081A 벡터 네트워크 분석기 할인
구성요소, PA 및 믹서 특성화를 위한 VNA를 최대 20% 할인받으세요. 통합형 변조 왜곡 소프트웨어로 더 빠르게 특성화하실 수 있습니다.
E5081A ENA-X 네트워크 분석기 특별 프로모션
한정된 기간 동안 ENA-X 벡터 네트워크 분석기 하드웨어 및 소프트웨어 번들 프로모션을 활용해 보세요.
Already own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 45% toward a new E5081A.
Highlights
Multiple Measurements, One Setup
Accelerate 5G and satellite communication component characterization with the Keysight E5081A ENA-X vector network analyzer (VNA). The ENA-X is the only solution that produces fast and accurate EVM measurements on a mid-range network analyzer.
Our spectral correlation technique directly analyzes the modulated input and output signals in the frequency domain on the network analyzer. Current solutions on the market require a network and spectrum analyzer to characterize components fully. With the new ENA-X, you can ensure test accuracy and repeatability with a single test setup using full vector correction at the DUT plane. Avoid manually reconfiguring setups or automating complex switch-based systems — verify device performance faster and with less error potential with the ENA-X network analyzer.
- Achieve the lowest residual EVM with integrated modulation distortion software.
- Ensure test accuracy and improve noise figure measurements with wide dynamic range.
- Perform flexible high-power tests with direct receiver access to integrate booster amplifiers, attenuators, or directional couplers.
- Address input port mismatch, channel power, and source errors with vector-corrected calibration at the DUT plane.
- Test faster with modulated distortion and spectrum analysis, noise figure, vector mixer measurements, and more with one instrument.
Get Multiple Measurements with a Single Connection
Request a Live Demo
- Start in < 2 days
- Self-serve? No
- Experience duration: 30 mins
Request a Free Trial
- Start immediately
- Self-serve? Yes
- Experience duration: 30 days
5G New Radio (NR) Power Amplifier Test
Develop and deploy faster, with less risk. Testing 5G new radio transmitters in the FR1 and FR2 frequency bands requires accuracy and repeatability to ensure conformance with the latest standards. Conventional active device measurement setups require multiple instruments. Avoid wasting valuable time by manually reconfiguring setups or automating complex switch-based systems. Get realistic component performance characteristics under modulated stimulus up to 44 GHz in half the time using the E5081A ENA-X network analyzer.
Low-Noise Amplifier Characterization
Receivers only operate as well as their internal low-noise amplifiers perform. However, amplifiers prove to be the most challenging system component to characterize fully. Learn how the Keysight E5081A ENA-X network analyzer simplifies low-noise amplifier performance verification by using flexible hardware and advanced software capabilities to improve measurement accuracy and repeatability.
Simplified Test Setup
The E5081A ENA-X enables multiple measurements in a single test setup. Integrated hardware and advanced network analysis software enable the E5081A network analyzer to simplify active device characterization while reducing test cycle time.
Integrated features of the E5081A ENA-X network analyzer include:
- modulation distortion measurements up to 44 GHz
- low-noise receiver on port 1 and 2
- direct receiver access for high-power tests
E5081A Network Analyzer Software
The E5081A network analyzer software applications enable fast, accurate, and repeatable active device characterization using modulated signals. Simplify complex measurements like EVM and ACPR with the E5081A’s software applications such as modulation distortion analysis, spectrum analysis, noise figure measurements, pulsed-RF tests, and more.
주요 사양
Interested in an E5081A?
Extend the Capabilities for Your E5081A ENA-X Vector Network Analyzer
Featured Resources
Want help or have questions?