How to Verify ICT Fixture Integrity

In-Circuit Test System
+ In-Circuit Test System

Validate ICT Fixture Connectivity

In-circuit test (ICT) fixture validation requires verifying electrical connectivity between probes, wiring, and test nodes across a printed circuit board assembly interface. This process involves executing wire-to-wire, probe-to-probe, and probe presence tests using controlled relay configurations and grounding conditions. Measurements include detecting open circuits and unintended shorts, and verifying probe positioning using tools such as dust covers and shorting plates to simulate test conditions.

The validation workflow includes multiple test modes such as wire continuity checks with relays open or closed, probe presence validation using a shorting plate, and isolation testing between probe groups. Automated test generation and execution produce detailed reports identifying failure points, including missing probes, broken connections, or incorrect wiring. These results enable engineers to isolate faults across all fixture nodes prior to functional test deployment.

ICT Fixture Verification Solution

Fixture verification requires executing comprehensive connectivity tests across all probe and wiring paths before production use. The solution uses a Keysight in-circuit test system with integrated fixture verification capabilities to automatically generate and execute validation test programs. It verifies fixture connectivity and probe integrity by automatically detecting open connections, wiring errors, missing probes, and unintended shorts across all test paths. The system provides automated test generation, execution macros, and detailed failure reporting. It detects issues such as missing probes, incorrect wiring, open circuits, and unintended shorts. By validating fixture integrity early, engineers can ensure reliable electrical contact and consistent test coverage across all nodes in the system.

Explore Products for Our ICT Fixture Verification Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?