Optical polarization and dispersion products

Comprehensive tools for managing polarization and dispersion challenges

Keysight XP6-class optical polarization and dispersion instruments provide comprehensive control and analysis capabilities. They offer high-speed real-time polarization synthesis, analysis, scrambling, and measurement of polarization-dependent loss and dispersion, key metrics for high performance characterization and verification of optical components and sub-systems. These instruments specialize in interferometry, polarization alignment, component characterization, and transmission system testing. Select the optical polarization and dispersion instrument you need based on the functionality and input power range you require. Choose one of our popular configurations or configure one specific to your application.

Polarization control

Achieve complete polarization state control for precise testing of fibers, modulators, and photonic components.

Fast switching

Capture fast-changing polarization effects with sampling up to 1 MSa/s and state of polarization (SOP) switching speeds up to 100 krad/s for dynamic analysis.

Synchronous scrambling

Electrically synchronized SOP changes for loop-based network stress-testing with timing precision and behavior replication.

Compact and integrated

Each instrument combines multiple functions (scrambler / stabilizer, polarimeter / controller) to provide more features in fewer instruments.

prod_image
  • Functionality

    Polarization analyzer, Polarimeter, Polarization synthesizer, Synchronous scrambler

  • Input power range

    -50 dBm to +7 dBm, -38 dBm to +19 dBm, < +20 dBm

  • Wavelength range

    1240 nm to 1650 nm

  • Insertion loss

    4.0 dB to 5.0 dB

  • State of polarization uncertainty

    1.5° to 2

Frequently asked questions