What are you looking for?
Electrical and Optical Clock Recovery Series Oscilloscopes
Provide clock recovery capabilities for optical and electrical NRZ and PAM-4 signals up to 64 GBuad with jitter spectrum analysis (JSA) and integrated variable equalizers advanced features
Already own this product? View Technical Support
Already own a sampling oscilloscope?
Trade-in your current sampling oscilloscope or a competitor's model and get credit up to 77% towards a new one
Highlights
Make Precise Measurements
Whether you work with computers, datacom, or communication standards, Keysight clock recovery solutions offer a wide data rate range, making them ideal for many transmitter and receiver test setups. The integrated optical-to-electrical (O/E) converter ensures flexibility, so you can use the same instrument to test various designs. The suite of digital communication analyzers, supporting software, and our clock recovery solutions enable you to measure with precision and confidence.
- Achieve compliance for electrical non-return-to-zero (NRZ) and pulse amplitude modulation 4-level (PAM4) signals in all clock recovery solutions
- Test more with one instrument – optical / electrical solutions integrate electrical clock recovery with an amplified O/E, enabling support for both optical and electrical applications
- Choose an integrated or external user-supplied optical splitter
- Analyze with ultra-low residual random jitter < 100 fs RMS
- Gain deeper insight with the jitter spectrum analysis (JSA) capability
- Be confident with your testing with a golden phase-locked loop (PLL) for compliant operations
Increase Efficiency With A Flexible Solution
Make more precise measurements with advanced capabilities and flexible options:
- Achieve optimal measurement accuracy with an adjustable loop bandwidth and selectable peaking
- Analyze with high-sensitivity and low-intrinsic jitter to ensure the precision you need for your electrical and optical designs
- Identify the root cause of excessive jitter to gain insight into the magnitude and distribution of low-frequency jitter using the JSA option
- Recover clocks from closed eyes with the integrated variable equalizers in the N1076B, N1077B and N1078A clock data recovery solutions
Key Specifications
Supported Data Rates
Up to 64 GBd
Input Type
Optical/Electrical
Modulation Format
PAM-4/NRZ
Supported Wavelength
850 nm to 1620 nm
Find The Model That's Right For You
Extend The Capabilities
Featured Resources
Want help or have questions?