Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Network Emulator 2 solutions offer precision Ethernet test for 100 MbE, 1GE, and 10GE impairment emulation, ideal for validating applications, protocols, and hardware under realistic and worst-case network conditions. Built on an 8-port FPGA hardware architecture, this emulator delivers line-rate performance and flexible resource management that lets you mix and match speeds on the same device to test mixed-speed configurations simultaneously. Pair your network emulator with related software to emulate realistic network conditions, application traffic, and security threats to form a full test environment and tackle complex performance, interoperability, and disaster recovery scenarios with confidence. Request a quote for one of our popular configurations today. Need help selecting? Check out our resources below.
Precisely injects delays, jitter, packet loss, errors, drops, duplication, reordering, and IP fragmentation to stress systems and validate fail-over, application robustness, and operational behavior in the lab.
Emulates mixed-speed configurations from 100 MbE to 10GE, applied per port or per flow, on a single platform — eliminating the need for multiple devices or test setups.
Supports desktop or rack-mount configurations with scalable port counts to accommodate various testing environments such as predeployment, QA labs, and SD-WAN development.
Allows manual or automatic allocation of bandwidth and memory per port or per bank, enabling optimized performance for both high-throughput and parallel multi-port test scenarios.
Interface speed modes
100 MbE, 10GE, 1GE
Form factor
Software, Appliance
Ports
2 to 8
Upgrade
Varies
946-0070
Mimic real-world network impairment conditions with the Keysight Network Emulator II.
930-2701
Mimic real-world network impairment conditions with the Keysight Network Emulator II 10GE, 1GE, and 100MbE software and a two-port license.
930-2705
Mimic real-world network impairment conditions with the Keysight Network Emulator II 1GE and 100MbE software and an eight-port license bundle.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Testing over live networks introduces unpredictability, variability, and lack of control, making it hard to isolate, reproduce, or troubleshoot specific performance issues. Real-world networks also vary by geography, provider, time of day, and traffic load, which leads to inconsistent results.
Network emulators solve this by creating controlled, repeatable, and configurable network conditions in a lab environment. You can define exact impairments, latency, jitter, loss, bandwidth constraints, and replay them consistently across test cycles. This results in faster debugging, more reliable benchmarking, and automation-ready test environments that mirror the worst-case or edge-case behaviors seen in production.
Yes, network emulators are highly effective at identifying and reproducing intermittent network issues that are often difficult to isolate in live environments. Problems such as random packet loss, burst jitter, sudden latency spikes, or momentary link failures may only appear under very specific and unpredictable conditions, making them challenging to reproduce consistently through manual testing or field observation.
Emulators provide the ability to model these behaviors in a controlled, repeatable way, allowing engineers to simulate specific impairment patterns that mimic what was observed in production. This makes it easier to diagnose the root cause of failures, validate fixes, and confirm that applications, devices, or infrastructure can handle those edge-case scenarios. By offering granular control over timing, duration, severity, and sequencing of impairments, emulators eliminate the guesswork and allow teams to recreate problem conditions precisely, accelerating resolution and reducing reliance on time-consuming field debugging or trial-and-error testing.
Geographically distributed systems, such as cloud-native apps, SD-WAN deployments, or global enterprise networks, must perform reliably over long distances, where latency, packet loss, and congestion can vary widely. Network emulators allow you to simulate regional network behaviors in the lab, without relying on the public internet or setting up real-world test nodes.
Using network emulators, teams can emulate multi-site conditions, test failover between data centers, validate edge-to-cloud routing, and benchmark performance for global deployments, all from a centralized lab or CI/CD pipeline. This ensures that apps and infrastructure scale consistently across regions, providers, and network paths.