Data Sheets
10GE, 1GE, and 100MbE Ethernet Impairment Emulation
Problem: Knowing How Networks and Devices Will Behave Under Worst-Case Conditions
Effective testing requires a real-world environment that reproduces realistic network conditions and behavior. All software and hardware should be subjected to a realistic test environment prior to deployment.
Solution: Real-world network impairment testing
Network Emulator II is a precision test instrument for 10GE, 1GE, and 100MbE Ethernet impairment. The device allows users to accurately emulate the real network conditions that occur over live production LAN/WAN networks. By emulating realistic and worst-case network conditions in the lab, users can validate and test performance of new hardware, protocols, and applications to prevent failures in production networks. The Network Emulator II offers a rich feature-set to allow testing in a controlled lab environment with repeatable and predictable impairments. Network Emulator II enables user to:
• Test the effect of delay on the network and application performance
• Determine how applications will perform when distributed across data centers
• Test data center backup in a real-life environment
• Cause outage and degrade scenarios to trigger and validate fail-over protection
• Combine with IxNetwork, IxLoad, and BreakingPoint test systems to create a complete test environment that includes real-world impairments
Highlights
Emulate real-world networks in the lab
• Enables validation, performance, and interoperability testing
• Test products and applications to characterize end user experience under real-world conditions
• Precisely reproduce and quickly resolve issues occurring in the field
Key features
• 10GE / 1GE / 100MbE impairment emulation
• 8 Port FPGA hardware architecture allows 100 % line-rate performance
• Single hardware platform for both Ethernet and Fibre Channel
• Test mixed speeds at the same time with one device • Flexible resource management
Key features
• Industry’s highest port count Ethernet FPGA emulator with 8 Ethernet ports
• Supports 10GE, 1GE, and 100MbE Ethernet impairment
• FPGA hardware-based architecture provides maximum precision and accuracy
• Dual banks with 4 ports each and dedicated FPGA processors per bank ensure high performance
• Fibre Channel 16G, 8G, 4G, and 2G also supported with additional software licenses
• Flexible Resource Management enables allocation of resources as needed by allowing:
o Automatic or manual memory allocation
o Allocation of profiles
o Bandwidth flexibility in Ethernet mode, enabling 10G on 4 ports at line rate or 8 ports sharing bandwidth of 11G per bank
• Precisely emulates delays and impairment that exist in Ethernet networks
• Stresses systems with controlled bit errors and frame drops
• Dynamically increases impairments to test failure recovery mechanisms
• Transparent to any higher-layer L2/7 protocols
• Optical media physical layer clock transparency for SyncE support
• Test automation via RESTful Web API, allowing control by TCL and languages such as Python
• ETHERNET+ features
o IP fragmentation
o Packet Capture and Replay
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?