Network emulator 2 hardware solution

Real-time protocol testing and emulation

Keysight Network Emulator 2 solutions offer precision Ethernet test for 100 MbE, 1GE, and 10GE impairment emulation, ideal for validating applications, protocols, and hardware under realistic and worst-case network conditions. Built on an 8-port FPGA hardware architecture, this emulator delivers line-rate performance and flexible resource management that lets you mix and match speeds on the same device to test mixed-speed configurations simultaneously. Pair your network emulator with related software to emulate realistic network conditions, application traffic, and security threats to form a full test environment and tackle complex performance, interoperability, and disaster recovery scenarios with confidence. Request a quote for one of our popular configurations today. Need help selecting? Check out our resources below.

Real-world impairments

Precisely injects delays, jitter, packet loss, errors, drops, duplication, reordering, and IP fragmentation to stress systems and validate fail-over, application robustness, and operational behavior in the lab. 

Multispeed, mixed-mode

Emulates mixed-speed configurations from 100 MbE to 10GE, applied per port or per flow, on a single platform — eliminating the need for multiple devices or test setups. 

Compact and lightweight

Supports desktop or rack-mount configurations with scalable port counts to accommodate various testing environments such as predeployment, QA labs, and SD-WAN development. 

Flexible resource management

Allows manual or automatic allocation of bandwidth and memory per port or per bank, enabling optimized performance for both high-throughput and parallel multi-port test scenarios. 

prod_image
  • Ports

    2, 8

  • Interface speed modes

    100 MbE, 1GE, 10GE

  • Form factor

    Software, Appliance

Frequently asked questions